您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk head screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 7991
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_7991/rs/din_7991_a2_fn2113.prj},{NB=SFS FN 2113 399896 Senkschraube DIN 7991 rostfreier Stahl rostfrei A2 M6x60},{ARTNR=399896},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=100},{SFSNR=2113},{D=6.000},{D3=4.773},{P=1.000},{L=60.000},{LG=42.000},{AL=90.000},{DK=13.440},{DK1=11.340},{DS=5.000},{K=3.720},{VERS=2.000},{R=0.300},{S=4.000},{T=2.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
AL
Countersink angle
[mm]
DK
Head diameter
[mm]
DK1
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
SFS FN 2113 399826 Senksc...
399826
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
6.000
2.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399827 Senksc...
399827
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
6.000
2.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399828 Senksc...
399828
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
8.000
4.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399829 Senksc...
399829
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
8.000
4.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399814 Senksc...
399814
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
10.000
6.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399815 Senksc...
399815
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
10.000
6.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399816 Senksc...
399816
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
12.000
8.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399817 Senksc...
399817
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
12.000
8.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 412213 Senksc...
412213
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
14.000
10.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399818 Senksc...
399818
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
14.000
10.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399819 Senksc...
399819
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
16.000
12.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399820 Senksc...
399820
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
16.000
12.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399821 Senksc...
399821
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
20.000
16.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399822 Senksc...
399822
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
20.000
16.800
1.860
3.200
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399823 Senksc...
399823
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
25.000
12.000
10.500
13.000
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399824 Senksc...
399824
rostfreier Stahl
rostfrei A2
1000
2113
3.000
2.387
0.500
30.000
12.000
15.500
18.000
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399825 Senksc...
399825
rostfreier Stahl
rostfrei A2
100
2113
3.000
2.387
0.500
30.000
12.000
15.500
18.000
90.000
6.720
5.540
3.000
1.860
0.100
2.000
1.200
SFS FN 2113 399847 Senksc...
399847
rostfreier Stahl
rostfrei A2
1000
2113
4.000
3.141
0.700
6.000
1.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399848 Senksc...
399848
rostfreier Stahl
rostfrei A2
100
2113
4.000
3.141
0.700
6.000
1.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399849 Senksc...
399849
rostfreier Stahl
rostfrei A2
100
2113
4.000
3.141
0.700
8.000
3.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399850 Senksc...
399850
rostfreier Stahl
rostfrei A2
1000
2113
4.000
3.141
0.700
8.000
3.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399830 Senksc...
399830
rostfreier Stahl
rostfrei A2
100
2113
4.000
3.141
0.700
10.000
5.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399831 Senksc...
399831
rostfreier Stahl
rostfrei A2
1000
2113
4.000
3.141
0.700
10.000
5.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399832 Senksc...
399832
rostfreier Stahl
rostfrei A2
100
2113
4.000
3.141
0.700
12.000
7.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
SFS FN 2113 399833 Senksc...
399833
rostfreier Stahl
rostfrei A2
1000
2113
4.000
3.141
0.700
12.000
7.600
2.480
4.400
90.000
8.960
7.530
4.000
2.480
0.200
2.500
1.800
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表