目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 706.4 - Semi-split set collars Aluminium, with adjustable hand lever
Elesa+Ganter
机械操作件
GN 706.4
GN 706.4 AL
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn706_4/gn706_4_al/gn_706_4_1_asmtab.prj},{NB=Geschlitzter Stellring mit verstellbarem Klemmhebel GN 706.4-48-B22-AL},{PARTNUMBER=GN 706.4-48-B22-AL},{D1=48},{D2=B22},{D2X='B22','B25'},{B=15},{D3=M5},{D4=13},{L1=43.0},{L2=45},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{S=3.0},{X=0.0},{L=16.000},{BB=13.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=17.000},{P2=9.000},{P3=5.300},{P4=6.500},{P5=12.432},{X1=9.500},{PPATH=gn_706_4_1_asmtpl.prj},{WEIGHT=0.0978},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 (Bore B)
ⁿ/ₐ
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
L1
~
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-split set collar Alu...
GN 706.4-32-B14-AL
32
B14
11
M4
13
37.0
30
2.1
0.1000
73182900
YES
Semi-split set collar Alu...
GN 706.4-36-B15-AL
36
B15
13
M5
13
38.5
30
2.1
0.0632
73182900
YES
Semi-split set collar Alu...
GN 706.4-36-B16-AL
36
B16
13
M5
13
38.5
30
2.1
0.0200
73182900
YES
Semi-split set collar Alu...
GN 706.4-42-B18-AL
42
B18
15
M5
13
41.0
30
3.0
0.0800
73182900
YES
Semi-split set collar Alu...
GN 706.4-42-B20-AL
42
B20
15
M5
13
41.0
30
3.0
0.0600
73182900
YES
Semi-split set collar Alu...
GN 706.4-48-B22-AL
48
B22
15
M5
13
43.0
45
3.0
0.0978
73182900
YES
Semi-split set collar Alu...
GN 706.4-48-B25-AL
48
B25
15
M5
13
43.0
45
3.0
0.0960
73182900
YES
Semi-split set collar Alu...
GN 706.4-55-B28-AL
55
B28
15
M6
13
45.0
45
3.0
0.1162
73182900
YES
Semi-split set collar Alu...
GN 706.4-55-B30-AL
55
B30
15
M6
13
45.0
45
3.0
0.1000
73182900
YES
Semi-split set collar Alu...
GN 706.4-60-B32-AL
60
B32
15
M6
13
46.5
45
4.0
0.1274
73182900
YES
Semi-split set collar Alu...
GN 706.4-60-B35-AL
60
B35
15
M6
13
46.5
45
4.0
0.1200
73182900
YES
Semi-split set collar Alu...
GN 706.4-65-B40-AL
65
B40
15
M6
13
47.5
45
4.0
0.1300
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表