SCS- Black,(Steel SGD3)
IWATA MFG. CO., LTD.
Standard Set Collars
Hexagon Internal thread type
Coarse
Powered by
CAD模型選擇
{iwata/standard_set_collars/hexagon_internal_thread_type/coarse/scs_h_ch_asmtab.prj},{NB=SCS12N12CH},{MAT=Steel, Black},{MB=M12xP1.75},{L=12},{H=30},{D=32},{D1=5.5},{R=4.50},{W=1.5},{X=9.5},{Y=4.5},{A=9.0},{M=M5xP0.8},{SMX=C},{NDM=12},{P=1.75},{NDMM=5},{PM=0.8},{PM1=14},{PPATH=../../standard_slit_collars/../hexagon_internal_thread_type/coarse/assemblies/sslitc_hittc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
MB
Thread diameter
ⁿ/ₐ
L
Length
[mm]
H
Width across flat
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS08N09CH
Steel,Black
M8xP1.25
9
24
26
4.5
3.75
1.5
7.0
4.0
7.0
M4xP0.7
M4 x 10
SCS08N09CH
SCS10N09CH
Steel,Black
M10xP1.5
9
27
29
4.5
3.75
1.5
9.0
4.0
8.0
M4xP0.7
M4 x 10
SCS10N09CH
SCS12N12CH
Steel,Black
M12xP1.75
12
30
32
5.5
4.50
1.5
9.5
4.5
9.0
M5xP0.8
M5 x 14
SCS12N12CH
SCS16N14CH
Steel,Black
M16xP2.0
14
36
39
7.0
5.50
2.0
12.5
5.0
10.5
M6xP1.0
M6 x 15
SCS16N14CH
SCS20N14CH
Steel,Black
M20xP2.5
14
41
44
7.0
5.50
2.0
15.0
6.5
13.0
M6xP1.0
M6 x 15
SCS20N14CH
SCS24N14CH
Steel,Black
M24xP3.0
14
46
50
7.0
5.50
2.0
17.0
7.5
15.0
M6xP1.0
M6 x 20
SCS24N14CH
SCS30N14CH
Steel,Black
M30xP3.5
14
50
54
7.0
5.50
2.0
19.5
8.5
18.0
M6xP1.0
M6 x 20
SCS30N14CH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表