您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Adaptasteel - EMI Screen Type: B
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - EMI Screen Range
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_emi_screen/adaptasteel_emi_screen_t_b.prj},{NB=SB20M20B},{CN=SB20B},{CNPN=SB20},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=20},{COLOR=Silver},{OD=21.5},{A=M20 x 1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TRS
Temperature Range Static ApplicationsTemperature Range
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Size
[mm]
COLOR
Color
ⁿ/ₐ
OD
Outside Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
SB10M12B
SB10B
SB10M12B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
10
Silver
10.0
8.0
5.5
14.0
14.0
29.2
SB12M16B
SB12B
SB12M16B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
12
Silver
14.0
8.0
7.5
17.0
17.0
29.5
SB16M16B
SB16B
SB16M16B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
16
Silver
17.5
8.3
10.2
20.0
20.0
31.6
SB20M20B
SB20B
SB20M20B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
20
Silver
21.5
10.0
14.5
24.0
24.0
40.0
SB25M25B
SB25B
SB25M25B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
25
Silver
26.0
12.0
16.9
30.0
30.0
46.0
SB32M32B
SB32B
SB32M32B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
32
Silver
34.0
14.0
24.1
38.0
38.0
47.0
SB40M40B
SB40B
SB40M40B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
40
Silver
43.6
14.0
30.8
50.0
50.0
51.7
SB50M50B
SB50B
SB50M50B
Nickel plated brass
-50°C to +300°C
-45°C to +250°C
50
Silver
56.0
14.0
42.5
66.5
66.5
54.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表