您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
705527 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/705527.prj},{NB=A705527-1621},{CODE=A705527-1621},{FILENAME=A705527-1621_03},{F=M24x1,5-6g},{F1=G1/2-14 A GAS},{B=24},{B1=15,5},{C=45},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A705527-0613
A705527-0613
M14x1,5-6g
G1/4-19 A GAS
18
11
30
19
A705527-0813
A705527-0813
M16x1,5-6g
G1/4-19 A GAS
20
13
33
19
A705527-0817
A705527-0817
M16x1,5-6g
G3/8-19 A GAS
21
14
33
22
A705527-1017
A705527-1017
M18x1,5-6g
G3/8-19 A GAS
20
12,5
33
22
A705527-1217
A705527-1217
M20x1,5-6g
G3/8-19 A GAS
21
13,5
36.5
22
A705527-1421
A705527-1421
M22x1,5-6g
G1/2-14 A GAS
24
16
45
27
A705527-1621
A705527-1621
M24x1,5-6g
G1/2-14 A GAS
24
15,5
45
27
A705527-2026
A705527-2026
M30x2-6g
G3/4-14 A GAS
26
15,5
50
36
A705527-2533
A705527-2533
M36x2-6g
G1"-11 A GAS
31
19
52
41
A705527-3042
A705527-3042
M42x2-6g
G1"1/4-11 A GAS
33
19,5
53
50
A705527-3848
A705527-3848
M52x2-6g
G1"1/2-11 A GAS
38
22
53
60
E705527-0813
E705527-0813
M16x1,5-6g
G1/4-19 A GAS
20
13
33
19
SA705527-2526
SA705527-2526
M36x2-6g
G3/4-14 A GAS
31
19
50.5
36
SA705527-3033
SA705527-3033
M42x2-6g
G1"-11 A GAS
35
21,5
49
41
SA705527-3842
SA705527-3842
M52x2-6g
G1"1/4-11 A GAS
39
23
53
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
505018 - 45° (ADJ) ELBOW MALE ORFS - MALE BSPP WITH O.R. AND RETAINING RING...
FOR Fittings
10.06.2024
705561 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.06.2024
705549 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETA...
FOR Fittings
10.06.2024
705605 - 45° ELBOW SWIVEL NUT DIN S
FOR Fittings
06.06.2024
705538 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. ISO 6149...
FOR Fittings
10.06.2024
705066 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.06.2024
706507 - 45° BULKHEAD UNION ELBOW MALE DIN S SERIES
FOR Fittings
06.06.2024
706002 - 45° BULKHEAD UNION ELBOW MALE DIN L SERIES
FOR Fittings
06.06.2024
705572 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表