您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S270 - Forked clamps with bevel
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_270.prj},{NB=S270.22200},{CODE=S270.22200},{A=40},{B=50},{L=200},{C=22},{G=10},{THREAD=20-22},{MAT=Hardened painted steel R. > 600 N/mm2},{WEIGHT=1700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
G
[mm]
THREAD
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S270.07060
S270.07060
12
20
60
7
3
6
Hardened painted steel R....
70
S270.09080
S270.09080
15
25
80
9
4
8
Hardened painted steel R....
150
S270.11100
S270.11100
20
30
100
11
5
10
Hardened painted steel R....
270
S270.14125
S270.14125
25
40
125
14
6
12-14
Hardened painted steel R....
590
S270.14160
S270.14160
25
40
160
14
6
12-14
Hardened painted steel R....
760
S270.14200
S270.14200
25
40
200
14
6
12-14
Hardened painted steel R....
970
S270.18160
S270.18160
30
50
160
18
8
16-18
Hardened painted steel R....
1160
S270.18200
S270.18200
30
50
200
18
8
16-18
Hardened painted steel R....
1400
S270.18250
S270.18250
40
50
250
18
10
16-18
Hardened painted steel R....
2330
S270.22200
S270.22200
40
50
200
22
10
20-22
Hardened painted steel R....
1700
S270.22250
S270.22250
40
60
250
22
10
20-22
Hardened painted steel R....
2880
S270.22315
S270.22315
40
60
315
22
10
20-22
Hardened painted steel R....
3530
S270.26200
S270.26200
40
70
200
26
10
24
Hardened painted steel R....
2680
S270.26250
S270.26250
40
70
250
26
10
24
Hardened painted steel R....
3370
S270.26315
S270.26315
40
70
315
26
10
24
Hardened painted steel R....
4220
S270.34250
S270.34250
50
80
250
34
12
27-30
Hardened painted steel R....
4480
S270.34315
S270.34315
50
80
315
34
12
27-30
Hardened painted steel R....
5600
S270.34400
S270.34400
50
80
400
34
12
27-30
Hardened painted steel R....
7150
S270.40400
S270.40400
60
100
400
40
12
36
Hardened painted steel R....
11700
S270.40600
S270.40600
60
100
600
40
12
36
Hardened painted steel R....
17300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S350 - Extension nuts
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表