您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTBR. sphere. 20 - Bushings with recirculating balls
Rigon
Plastic
Ball guide
T3
Powered by
CAD模型選擇
{rigon/92_plastica/a4/t3/rtbr_20.prj},{NB=RTBR.SFERE 202535},{SIG=RTBR},{COD=RTBR.SFERE 202535},{D1=25},{L=35},{D2=40},{D3=45},{A=6},{S=10},{SF=3},{NP=8},{ME=Acciaio speciale temprato 62.64 HRC},{MI=Gabbia in ottone}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
D3
[mm]
A
a
[mm]
S
s
[mm]
SF
Ø sfere
[mm]
NP
Number of grooves
ⁿ/ₐ
ME
External material
ⁿ/ₐ
MI
Internal material
ⁿ/ₐ
RTBR.SFERE 201222
RTBR
RTBR.SFERE 201222
12
22
24
28
6
8
3
5
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 201622
RTBR
RTBR.SFERE 201622
16
22
28
32
6
8
3
6
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 201626
RTBR
RTBR.SFERE 201626
16
26
28
32
6
9
3
6
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202026
RTBR
RTBR.SFERE 202026
20
26
32
36
6
9
3
6
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202035
RTBR
RTBR.SFERE 202035
20
35
32
36
6
9
3
6
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202526
RTBR
RTBR.SFERE 202526
25
26
40
45
6
9
3
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202535
RTBR
RTBR.SFERE 202535
25
35
40
45
6
10
3
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202545
RTBR
RTBR.SFERE 202545
25
45
40
45
6
10
3
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 202555
RTBR
RTBR.SFERE 202555
25
55
40
45
6
10
3
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 203245
RTBR
RTBR.SFERE 203245
32
45
50
56
8
12
4
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 203263
RTBR
RTBR.SFERE 203263
32
63
50
56
8
12
4
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 204045
RTBR
RTBR.SFERE 204045
40
45
60
66
8
12
4
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 204063
RTBR
RTBR.SFERE 204063
40
63
60
66
8
12
4
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 205055
RTBR
RTBR.SFERE 205055
50
55
70
76
10
25
4
8
Hardened special steel 62...
Brass ball cage
RTBR.SFERE 206055
RTBR
RTBR.SFERE 206055
60
55
85
91
10
25
4
8
Hardened special steel 62...
Brass ball cage
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表