您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RGR - Screw shank adjusted
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rgr.prj},{NB=RGR M10 x 20},{SIG=RGR},{COD=RGR M10X020},{D2=18},{D=12},{T=4.9},{G1=1.85},{DG1=11.52},{G2=2.8},{DG2=7.84},{D1=M 10x1.5},{NDM=10},{PITCH=1.50},{DMAX=18.20},{KMAX=9.0},{L1=16.0},{S=6.0},{L=20},{MAT=Acciaio legato ad alta resistenza},{HD=38-44 HRC},{FIN=Gambo rettificato in tolleranza h8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Ø d G7
[mm]
D1
d1
ⁿ/ₐ
DMAX
D max
[mm]
KMAX
K max
[mm]
L1
[mm]
S
s
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RGR M4 x 10
RGR
RGR M04X010
5
M4x0.5
7.00
4.0
8.0
2.5
10
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 12
RGR
RGR M04X012
5
M4x0.5
7.00
4.0
8.0
2.5
12
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 15
RGR
RGR M04X015
5
M4x0.5
7.00
4.0
8.0
2.5
15
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 16
RGR
RGR M04X016
5
M4x0.5
7.00
4.0
8.0
2.5
16
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 20
RGR
RGR M04X020
5
M4x0.5
7.00
4.0
8.0
2.5
20
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 25
RGR
RGR M04X025
5
M4x0.5
7.00
4.0
8.0
2.5
25
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 30
RGR
RGR M04X030
5
M4x0.5
7.00
4.0
8.0
2.5
30
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 35
RGR
RGR M04X035
5
M4x0.5
7.00
4.0
8.0
2.5
35
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 40
RGR
RGR M04X040
5
M4x0.5
7.00
4.0
8.0
2.5
40
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 45
RGR
RGR M04X045
5
M4x0.5
7.00
4.0
8.0
2.5
45
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M4 x 50
RGR
RGR M04X050
5
M4x0.5
7.00
4.0
8.0
2.5
50
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 6
RGR
RGR M05X006
6
M 5x0.8
10.15
4.5
9.5
3.0
6
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 8
RGR
RGR M05X008
6
M 5x0.8
10.15
4.5
9.5
3.0
8
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 10
RGR
RGR M05X010
6
M 5x0.8
10.15
4.5
9.5
3.0
10
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 12
RGR
RGR M05X012
6
M 5x0.8
10.15
4.5
9.5
3.0
12
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 15
RGR
RGR M05X015
6
M 5x0.8
10.15
4.5
9.5
3.0
15
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 16
RGR
RGR M05X016
6
M 5x0.8
10.15
4.5
9.5
3.0
16
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 20
RGR
RGR M05X020
6
M 5x0.8
10.15
4.5
9.5
3.0
20
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 25
RGR
RGR M05X025
6
M 5x0.8
10.15
4.5
9.5
3.0
25
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 30
RGR
RGR M05X030
6
M 5x0.8
10.15
4.5
9.5
3.0
30
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 35
RGR
RGR M05X035
6
M 5x0.8
10.15
4.5
9.5
3.0
35
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 40
RGR
RGR M05X040
6
M 5x0.8
10.15
4.5
9.5
3.0
40
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 45
RGR
RGR M05X045
6
M 5x0.8
10.15
4.5
9.5
3.0
45
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 50
RGR
RGR M05X050
6
M 5x0.8
10.15
4.5
9.5
3.0
50
High-strength alloy steel
38-44 HRC
Shoulder screw
RGR M5 x 55
RGR
RGR M05X055
6
M 5x0.8
10.15
4.5
9.5
3.0
55
High-strength alloy steel
38-44 HRC
Shoulder screw
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO7379 - Shoulder screws with collar
Berger Tools
29.05.2023
TH110 - Hexagon socket head cap screws, DIN 912
Märkische Stanz-Partner
31.08.2021
PWF, SPWF - Flat Washers
Misumi
29.05.2023
BN 1420 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762)...
Bossard Catalog
23.11.2023
EGRT - Spring plunger shouldered
Pedrotti
29.09.2021
3460 - Cylinder head cap screws
Kern
26.02.2019
ISO 14579 - Hexalobular socket head cap screws
Fabory
21.04.2022
KRT - Screws with collar
Rigon
13.06.2024
GB/T 65-2000 - Slotted cheese head screws
Chinese Manufacturers
26.06.2017
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BN 20236 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, ...
Bossard Catalog
31.10.2023
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
N602 - Ground screws N602
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表