您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
B Ø 1 1/4 - Heavy load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/r/r_32_inch.prj},{NB=R32-102(0-in)},{CODE=R32-102},{DHINCH=1 1/4},{DDINCH=5/8},{LO=102},{LOINCH=4},{LOIX=4.00},{R=69.7},{RG1I=69.70},{SXINCH=0.00},{S1INCH=0.80},{F1LBS=560},{S2INCH=1.00},{F2LBS=700},{S3INCH=1.10},{F3LBS=771},{SN=30.6},{SNINCH=1.20},{FN=3733},{FNLBS=840},{SBINCH=1.45},{FBLBS=1009},{MAT=Cr-Si},{BXHINCH=0.28 x 0.21},{DEINCH=1.22},{DE1=31.100},{RG1=122.000},{H=5.400},{B=7.100},{DDNUM=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
H
[mm]
DDNUM
[mm]
R32-038
R32-038
1 1/4
5/8
1 1/2
221.7
0.00
1.50
0.30
664
0.37
829
0.41
913
0.45
995
0.49
0.28 x 0.21
5.400
16.000
R32-044
R32-044
1 1/4
5/8
1 3/4
185.2
0.00
1.75
0.35
641
0.43
802
0.48
883
0.52
962
0.59
0.28 x 0.21
5.400
16.000
R32-051
R32-051
1 1/4
5/8
2
155.4
0.00
2.00
0.40
624
0.50
783
0.55
859
0.60
936
0.70
0.28 x 0.21
5.400
16.000
R32-064
R32-064
1 1/4
5/8
2 1/2
121.2
0.00
2.50
0.50
611
0.63
763
0.69
840
0.76
916
0.88
0.28 x 0.21
5.400
16.000
R32-076
R32-076
1 1/4
5/8
3
98.3
0.00
3.00
0.60
588
0.75
735
0.82
809
0.90
882
1.03
0.28 x 0.21
5.400
16.000
R32-089
R32-089
1 1/4
5/8
3 1/2
80.6
0.00
3.50
0.70
565
0.88
707
0.96
777
1.05
847
1.21
0.28 x 0.21
5.400
16.000
R32-102
R32-102
1 1/4
5/8
4
69.7
0.00
4.00
0.80
560
1.00
700
1.10
771
1.20
840
1.45
0.28 x 0.21
5.400
16.000
R32-115
R32-115
1 1/4
5/8
4 1/2
61.2
0.00
4.50
0.91
554
1.13
693
1.25
762
1.36
831
1.63
0.28 x 0.21
5.400
16.000
R32-127
R32-127
1 1/4
5/8
5
53.1
0.00
5.00
1.00
531
1.25
665
1.38
731
1.50
797
1.75
0.28 x 0.21
5.400
16.000
R32-139
R32-139
1 1/4
5/8
5 1/2
49.1
0.00
5.50
1.10
542
1.38
677
1.50
740
1.65
813
1.91
0.28 x 0.21
5.400
16.000
R32-152
R32-152
1 1/4
5/8
6
44.6
0.00
6.00
1.20
533
1.50
667
1.65
734
1.80
800
2.16
0.28 x 0.21
5.400
16.000
R32-178
R32-178
1 1/4
5/8
7
38.4
0.00
7.00
1.40
538
1.75
673
1.93
741
2.10
807
2.50
0.28 x 0.21
5.400
16.000
R32-203
R32-203
1 1/4
5/8
8
33.8
0.00
8.00
1.60
540
2.00
675
2.20
743
2.40
810
2.85
0.28 x 0.21
5.400
16.000
R32-254
R32-254
1 1/4
5/8
10
26.5
0.00
10.00
2.00
530
2.50
663
2.75
730
3.00
796
3.65
0.28 x 0.21
5.400
16.000
R32-305
R32-305
1 1/4
5/8
12
21.7
0.00
12.00
2.40
522
3.00
652
3.30
718
3.60
782
4.40
0.28 x 0.21
5.400
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表