您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0134 - Sprue bush - N31
PlaSteel
Ranco
Standard Parts for Moulds
sprue_bushes
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/sprue_bushes/r0134.prj},{NB=R0134-01-0040},{COD=R0134-01-0040},{A=1.000},{D=12.000},{D1=3.500},{D2=28.000},{K=13.000},{L=56.000},{S=11.000},{MAT=12.826},{HD=ca. 54 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
A
[°]
D
[mm]
D1
d1
[mm]
D2
d2
[mm]
K
[mm]
L
Length L
[mm]
S
[mm]
MAT
Material
[mm]
HD
Hardness
ⁿ/ₐ
R0134-01-0001
R0134-01-0001
0.500
12.000
2.500
28.000
13.000
27.000
11.000
12.826
ca. 54 HRC
R0134-01-0002
R0134-01-0002
0.500
12.000
2.500
28.000
13.000
36.000
11.000
12.826
ca. 54 HRC
R0134-01-0003
R0134-01-0003
0.500
12.000
2.500
28.000
13.000
46.000
11.000
12.826
ca. 54 HRC
R0134-01-0004
R0134-01-0004
0.500
12.000
2.500
28.000
13.000
56.000
11.000
12.826
ca. 54 HRC
R0134-01-0005
R0134-01-0005
0.500
12.000
3.500
28.000
13.000
27.000
11.000
12.826
ca. 54 HRC
R0134-01-0006
R0134-01-0006
0.500
12.000
3.500
28.000
13.000
36.000
11.000
12.826
ca. 54 HRC
R0134-01-0007
R0134-01-0007
0.500
12.000
3.500
28.000
13.000
46.000
11.000
12.826
ca. 54 HRC
R0134-01-0008
R0134-01-0008
0.500
12.000
3.500
28.000
13.000
56.000
11.000
12.826
ca. 54 HRC
R0134-01-0009
R0134-01-0009
0.500
12.000
3.500
28.000
13.000
66.000
11.000
12.826
ca. 54 HRC
R0134-01-0010
R0134-01-0010
0.500
12.000
3.500
28.000
13.000
76.000
11.000
12.826
ca. 54 HRC
R0134-01-0011
R0134-01-0011
0.500
18.000
3.000
38.000
18.000
46.000
15.000
12.826
ca. 54 HRC
R0134-01-0012
R0134-01-0012
0.500
18.000
3.000
38.000
18.000
56.000
15.000
12.826
ca. 54 HRC
R0134-01-0013
R0134-01-0013
0.500
18.000
3.000
38.000
18.000
66.000
15.000
12.826
ca. 54 HRC
R0134-01-0014
R0134-01-0014
0.500
18.000
3.000
38.000
18.000
76.000
15.000
12.826
ca. 54 HRC
R0134-01-0015
R0134-01-0015
0.500
18.000
3.000
38.000
18.000
86.000
15.000
12.826
ca. 54 HRC
R0134-01-0016
R0134-01-0016
0.500
18.000
3.000
38.000
18.000
96.000
15.000
12.826
ca. 54 HRC
R0134-01-0017
R0134-01-0017
0.500
18.000
3.000
38.000
18.000
116.000
15.000
12.826
ca. 54 HRC
R0134-01-0018
R0134-01-0018
0.500
18.000
4.000
38.000
18.000
46.000
15.000
12.826
ca. 54 HRC
R0134-01-0019
R0134-01-0019
0.500
18.000
4.000
38.000
18.000
56.000
15.000
12.826
ca. 54 HRC
R0134-01-0020
R0134-01-0020
0.500
18.000
4.000
38.000
18.000
66.000
15.000
12.826
ca. 54 HRC
R0134-01-0021
R0134-01-0021
0.500
18.000
4.000
38.000
18.000
76.000
15.000
12.826
ca. 54 HRC
R0134-01-0022
R0134-01-0022
0.500
18.000
4.000
38.000
18.000
86.000
15.000
12.826
ca. 54 HRC
R0134-01-0023
R0134-01-0023
0.500
18.000
4.000
38.000
18.000
96.000
15.000
12.826
ca. 54 HRC
R0134-01-0024
R0134-01-0024
0.500
18.000
4.000
38.000
18.000
116.000
15.000
12.826
ca. 54 HRC
R0134-01-0025
R0134-01-0025
1.000
12.000
2.500
28.000
13.000
22.000
11.000
12.826
ca. 54 HRC
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0120 - Anelli di centraggio - N21
PlaSteel
17.06.2021
2341 H - Sprue puller inserts
Kern
26.02.2019
TZW - Sprue puller bushing
PROPLASTICA
19.08.2021
R0196 - Guide pillar two diameters - C1
PlaSteel
17.06.2021
TWD - Sprue bushing
PROPLASTICA
19.08.2021
2340.4 H - Sprue bushes 0.5°, with radius 15.5
Kern
26.02.2019
2340.2 H - Sprue bushes 1°, without radius
Kern
26.02.2019
TWC - Sprue bushing
PROPLASTICA
19.08.2021
Sprue Puller Pins
D-M-E
24.05.2024
Sprue Puller Plugs - Sprue Puller Plugs
D-M-E
08.08.2017
2340.5 H - Sprue bushes 1°, with radius 15.5
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表