您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0108 - Nitrided blade ejector pin DIN1530/ISO8693 - ELN
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0108.prj},{NB=R0108-01-0044},{COD=R0108-01-0044},{D=6.000},{L=200.000},{A=5.500},{B=1.500},{D1=12.000},{L1=100.000},{K=5.000},{MAT=1.2344 Nitrurato},{RT=1300-1450},{RR=500-550}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
L
[mm]
A
[mm]
B
[mm]
D1
[mm]
L1
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
R0108-01-0001
R0108-01-0001
4.000
80.000
3.500
1.000
8.000
40.000
3.000
1.2344 Nitrated
R0108-01-0002
R0108-01-0002
4.000
100.000
3.500
1.000
8.000
50.000
3.000
1.2344 Nitrated
R0108-01-0003
R0108-01-0003
4.000
125.000
3.500
1.000
8.000
65.000
3.000
1.2344 Nitrated
R0108-01-0004
R0108-01-0004
4.200
80.000
3.800
1.000
8.000
40.000
3.000
1.2344 Nitrated
R0108-01-0005
R0108-01-0005
4.200
80.000
3.800
1.200
8.000
40.000
3.000
1.2344 Nitrated
R0108-01-0006
R0108-01-0006
4.200
100.000
3.800
1.000
8.000
50.000
3.000
1.2344 Nitrated
R0108-01-0007
R0108-01-0007
4.200
100.000
3.800
1.200
8.000
50.000
3.000
1.2344 Nitrated
R0108-01-0008
R0108-01-0008
4.200
125.000
3.800
1.000
8.000
65.000
3.000
1.2344 Nitrated
R0108-01-0009
R0108-01-0009
4.200
125.000
3.800
1.200
8.000
65.000
3.000
1.2344 Nitrated
R0108-01-0010
R0108-01-0010
4.200
160.000
3.800
1.000
8.000
80.000
3.000
1.2344 Nitrated
R0108-01-0011
R0108-01-0011
4.200
160.000
3.800
1.200
8.000
80.000
3.000
1.2344 Nitrated
R0108-01-0012
R0108-01-0012
4.200
200.000
3.800
1.200
8.000
100.000
3.000
1.2344 Nitrated
R0108-01-0013
R0108-01-0013
5.000
80.000
4.500
1.000
10.000
40.000
3.000
1.2344 Nitrated
R0108-01-0014
R0108-01-0014
5.000
80.000
4.500
1.200
10.000
40.000
3.000
1.2344 Nitrated
R0108-01-0015
R0108-01-0015
5.000
80.000
4.500
1.500
10.000
40.000
3.000
1.2344 Nitrated
R0108-01-0016
R0108-01-0016
5.000
100.000
4.500
1.000
10.000
50.000
3.000
1.2344 Nitrated
R0108-01-0017
R0108-01-0017
5.000
100.000
4.500
1.200
10.000
50.000
3.000
1.2344 Nitrated
R0108-01-0018
R0108-01-0018
5.000
100.000
4.500
1.500
10.000
50.000
3.000
1.2344 Nitrated
R0108-01-0019
R0108-01-0019
5.000
125.000
4.500
1.000
10.000
65.000
3.000
1.2344 Nitrated
R0108-01-0020
R0108-01-0020
5.000
125.000
4.500
1.200
10.000
65.000
3.000
1.2344 Nitrated
R0108-01-0021
R0108-01-0021
5.000
125.000
4.500
1.500
10.000
65.000
3.000
1.2344 Nitrated
R0108-01-0022
R0108-01-0022
5.000
160.000
4.500
1.000
10.000
80.000
3.000
1.2344 Nitrated
R0108-01-0023
R0108-01-0023
5.000
160.000
4.500
1.200
10.000
80.000
3.000
1.2344 Nitrated
R0108-01-0024
R0108-01-0024
5.000
160.000
4.500
1.500
10.000
80.000
3.000
1.2344 Nitrated
R0108-01-0025
R0108-01-0025
5.000
200.000
4.500
1.000
10.000
100.000
3.000
1.2344 Nitrated
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SAF - Angled Undercut "F" version
PlaSteel
17.06.2021
FH - Blade Ejector Form F Hardened
DMS Diemould (UK)
28.06.2017
R0101 - Nitrided ejector pin cylindrical head DIN1530/ISO6751 - A
PlaSteel
17.06.2021
Modèle 431932 - Turnbuckle eye + hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
PVC blade hose
COSMOTEC
04.04.2023
Inlet/Outlet grille LG-C - HoKa Inlet/Outlet grille made of PVC
Funken
02.01.2024
Radial fan FRv 125/140 - Radial fan
Funken
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表