您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 314-SU - Quick release pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 314
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn314/gn314_su.prj},{NB=Quick release pins GN 314-12-35-L-SU-NI (1)},{D1=12},{L1=35},{B1=7.5},{B2=3},{D2=14.6},{D3=4},{D4=23.0},{D5=18},{L2=6.0},{L3=35.0},{L4=43.5},{VERS=3},{CODE=GN.12414},{DESCRIPTION=GN 314-12-35-L-SU-NI},{POS=1},{DIM01=12},{DIM02=14.6},{DIM03=4},{DIM04=23.0},{DIM05=18},{DIM06=35},{DIM07=6.0},{DIM08=35.0},{DIM09=43.5},{DIM10=7.5},{DIM11=3},{DIM12=74},{WEIGHT=73}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
b1
[mm]
DIM11
b2
[mm]
DIM12
Double sided shearing force
[KN]
WEIGHT
Weight
[g]
Quick release pins GN 314...
GN.12372
GN 314-8-20-L-SU-NI
8
9.5
3
23.0
18
20
4.5
35.0
43.5
7.5
3
30
47
Quick release pins GN 314...
GN.12374
GN 314-8-25-L-SU-NI
8
9.5
3
23.0
18
25
4.5
35.0
43.5
7.5
3
30
49
Quick release pins GN 314...
GN.12376
GN 314-8-30-L-SU-NI
8
9.5
3
23.0
18
30
4.5
35.0
43.5
7.5
3
30
51
Quick release pins GN 314...
GN.12378
GN 314-8-35-L-SU-NI
8
9.5
3
23.0
18
35
4.5
35.0
43.5
7.5
3
30
53
Quick release pins GN 314...
GN.12380
GN 314-8-40-L-SU-NI
8
9.5
3
23.0
18
40
4.5
35.0
43.5
7.5
3
30
55
Quick release pins GN 314...
GN.12382
GN 314-8-50-L-SU-NI
8
9.5
3
23.0
18
50
4.5
35.0
43.5
7.5
3
30
62
Quick release pins GN 314...
GN.12384
GN 314-10-20-L-SU-NI
10
12.6
3
23.0
18
20
4.5
35.0
43.5
7.5
3
46
37
Quick release pins GN 314...
GN.12386
GN 314-10-25-L-SU-NI
10
12.6
3
23.0
18
25
4.5
35.0
43.5
7.5
3
46
37
Quick release pins GN 314...
GN.12388
GN 314-10-30-L-SU-NI
10
12.6
3
23.0
18
30
4.5
35.0
43.5
7.5
3
46
59
Quick release pins GN 314...
GN.12390
GN 314-10-35-L-SU-NI
10
12.6
3
23.0
18
35
4.5
35.0
43.5
7.5
3
46
62
Quick release pins GN 314...
GN.12392
GN 314-10-40-L-SU-NI
10
12.6
3
23.0
18
40
4.5
35.0
43.5
7.5
3
46
65
Quick release pins GN 314...
GN.12394
GN 314-10-50-L-SU-NI
10
12.6
3
23.0
18
50
4.5
35.0
43.5
7.5
3
46
71
Quick release pins GN 314...
GN.12396
GN 314-10-60-L-SU-NI
10
12.6
3
23.0
18
60
4.5
35.0
43.5
7.5
3
46
77
Quick release pins GN 314...
GN.12412
GN 314-12-30-L-SU-NI
12
14.6
4
23.0
18
30
6.0
35.0
43.5
7.5
3
74
69
Quick release pins GN 314...
GN.12414
GN 314-12-35-L-SU-NI
12
14.6
4
23.0
18
35
6.0
35.0
43.5
7.5
3
74
73
Quick release pins GN 314...
GN.12416
GN 314-12-40-L-SU-NI
12
14.6
4
23.0
18
40
6.0
35.0
43.5
7.5
3
74
77
Quick release pins GN 314...
GN.12418
GN 314-12-50-L-SU-NI
12
14.6
4
23.0
18
50
6.0
35.0
43.5
7.5
3
74
86
Quick release pins GN 314...
GN.12420
GN 314-12-60-L-SU-NI
12
14.6
4
23.0
18
60
6.0
35.0
43.5
7.5
3
74
95
Quick release pins GN 314...
GN.12422
GN 314-12-70-L-SU-NI
12
14.6
4
23.0
18
70
6.0
35.0
43.5
7.5
3
74
104
Quick release pins GN 314...
GN.12424
GN 314-12-80-L-SU-NI
12
14.6
4
23.0
18
80
6.0
35.0
43.5
7.5
3
74
112
Quick release pins GN 314...
GN.12442
GN 314-16-30-L-SU-NI
16
19.7
5
35.5
28
30
7.5
40.5
65.0
12.0
4
136
141
Quick release pins GN 314...
GN.12444
GN 314-16-35-L-SU-NI
16
19.7
5
35.5
28
35
7.5
40.5
65.0
12.0
4
136
151
Quick release pins GN 314...
GN.12446
GN 314-16-40-L-SU-NI
16
19.7
5
35.5
28
40
7.5
40.5
65.0
12.0
4
136
156
Quick release pins GN 314...
GN.12448
GN 314-16-50-L-SU-NI
16
19.7
5
35.5
28
50
7.5
40.5
65.0
12.0
4
136
171
Quick release pins GN 314...
GN.12450
GN 314-16-60-L-SU-NI
16
19.7
5
35.5
28
60
7.5
40.5
65.0
12.0
4
136
187
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 23390. - Eccentric Quick Clamps with screw
Halder
22.12.2022
CPB-009 - Push Button Pins - Button Handle
Reid Supply
01.03.2022
1-030 - Quick Release Fastener
Dirak
15.12.2023
GN 927.2-B (d1) - ELESA-Clamping levers with eccentrical cam
Elesa
26.09.2023
CPT-M05025 Fasteners and Hardware Quick Release Pins and Accessories - Push...
Essentra Components
22.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表