目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® Q290 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® Q290: New dimensions for the lubrication-free shafts specialist, for heavy duty
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_q290/iglidur_q290_type_s_mm.prj},{NB=Q290SM-3539-40},{ARTNR=Q290SM-3539-40},{INFO=INFO},{BEZ=iglidur® Q290 Form S, metrische Abmessungen},{D1=35},{D2=39},{B1=40},{F=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Total length
[mm]
F
Chamfer
[mm]
Q290SM-2023-20
Q290SM-2023-20
iglidur® Q290 type S, met...
20
23
20
0.8
Q290SM-2528-30
Q290SM-2528-30
iglidur® Q290 type S, met...
25
28
30
0.8
Q290SM-3034-30
Q290SM-3034-30
iglidur® Q290 type S, met...
30
34
30
1.2
Q290SM-3034-40
Q290SM-3034-40
iglidur® Q290 type S, met...
30
34
40
1.2
Q290SM-3539-30
Q290SM-3539-30
iglidur® Q290 type S, met...
35
39
30
1.2
Q290SM-3539-40
Q290SM-3539-40
iglidur® Q290 type S, met...
35
39
40
1.2
Q290SM-3539-50
Q290SM-3539-50
iglidur® Q290 type S, met...
35
39
50
1.2
Q290SM-4044-40
Q290SM-4044-40
iglidur® Q290 type S, met...
40
44
40
1.2
Q290SM-5055-50
Q290SM-5055-50
iglidur® Q290 type S, met...
50
55
50
1.2
Q290SM-6065-60
Q290SM-6065-60
iglidur® Q290 type S, met...
60
65
60
1.2
Q290SM-6570-60
Q290SM-6570-60
iglidur® Q290 type S, met...
65
70
60
1.2
Q290SM-7075-60
Q290SM-7075-60
iglidur® Q290 type S, met...
70
75
60
1.2
Q290SM-8085-100
Q290SM-8085-100
iglidur® Q290 type S, met...
80
85
100
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表