您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon® and Zurcon® material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Glyd Ring® T
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_glyd_ring_t/tgr_t_tab.prj},{NB=PT0201250-M12N (01)},{IDNR=},{L1=4.2},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{DNX=125.000},{D1X=114.000},{SNO=2},{ORS=113.89+3.53},{PPATH=turcon_glyd_ring_t_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part. No
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PT0000080-M12N
PT0000080
8.0
3.1
2.2
0.400
0-50
0.400
standard application
PT0000100-M12N
PT0000100
10.0
5.1
2.2
0.400
0-50
0.400
standard application
PT0000120-M12N
PT0000120
12.0
7.1
2.2
0.400
0-50
0.400
standard application
PT0000140-M12N
PT0000140
14.0
9.1
2.2
0.400
0-50
0.400
standard application
PT0100150-M12N
PT0100150
15.0
7.5
3.2
0.600
0-50
0.600
standard application
PT0000158-M12N
PT0000158
15.8
10.9
2.2
0.400
0-50
0.400
light application
PT0000160-M12N
PT0000160
16.0
11.1
2.2
0.400
0-50
0.400
light application
PT0100160-M12N
PT0100160
16.0
8.5
3.2
0.600
0-50
0.600
standard application
PT0000180-M12N
PT0000180
18.0
13.1
2.2
0.400
0-50
0.400
light application
PT0100180-M12N
PT0100180
18.0
10.5
3.2
0.600
0-50
0.600
standard application
PT0100190-M12N
PT0100190
19.05
11.5
3.2
0.600
0-50
0.600
standard application
PT0000200-M12N
PT0000200
20.0
15.1
2.2
0.400
0-50
0.400
light application
PT0100200-M12N
PT0100200
20.0
12.5
3.2
0.600
0-50
0.600
standard application
PT0100210-M12N
PT0100210
21.0
13.5
3.2
0.600
0-50
0.600
standard application
PT0000220-M12N
PT0000220
22.0
17.1
2.2
0.400
0-50
0.400
light application
PT0100220-M12N
PT0100220
22.0
14.5
3.2
0.600
0-50
0.600
standard application
PT0100240-M12N
PT0100240
24.0
16.5
3.2
0.600
0-50
0.600
standard application
PT0000250-M12N
PT0000250
25.0
20.1
2.2
0.400
0-50
0.400
light application
PT0100250-M12N
PT0100250
25.0
17.5
3.2
0.600
0-50
0.600
standard application
PT0200250-M12N
PT0200250
25.0
14.0
4.2
1.000
0-50
0.700
heavy-duty application
PT0000254-M12N
PT0000254
25.4
20.5
2.2
0.400
0-50
0.400
light application
PT0100280-M12N
PT0100280
28.0
20.5
3.2
0.600
0-50
0.600
standard application
PT0100300-M12N
PT0100300
30.0
22.5
3.2
0.600
0-50
0.600
standard application
PT0000320-M12N
PT0000320
32.0
27.1
2.2
0.400
0-50
0.400
light application
PT0100320-M12N
PT0100320
32.0
24.5
3.2
0.600
0-50
0.600
standard application
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表