Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
PMDX 轴承 DXR inch - DXR轴承 英制
GGB
金属复合轴承
PMDX Zoll
Powered by
CAD模型選擇
{ggb/metal_polymer_materials/pmdx_zoll/pm_dx_buchsen_zylindrisch_zoll.prj},{NB=024DXR032},{BESTNR=024DXR032},{DIX=1.5000},{DOX=1.6671},{BX=2.000},{DL=0.31250},{GEW=-},{DI=1.5000/1.4984},{DO=1.6660/1.6670},{IB=1.5012/1.5050},{B=2},{BT=±0.010},{S3=1.0},{C0=0.031 +/- 0.016},{C0X=0.031},{CI=-},{CIX=0.01575},{VER=1},{INFO=PDF catalog},{LINK=Webseite},{KAT=Metall-Polymer Gleitlager},{MAT=PMDX Zoll},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=ja},{WS=ja},{TL=},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=fett- oder ölgeschmierte Anwendungen, geeignet für hohe Belastungen und niedrige Geschwindigkeiten},{FARBE=},{FVL=Trocken GAR-MAX / HSG / GAR-FIL / MLG Zoll. Mediengeschmiert DP4 / GAR-FIL Zoll}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径DI/ DA
[英寸]
DO
外径
ⁿ/ₐ
IB
内径
ⁿ/ₐ
B
长度
[英寸]
BT
长度公差
[英寸]
S3
壁厚
[英寸]
C0
外倒角
[英寸]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
DINISO3547
DIN ISO 3547
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
008DXR006
008DXR006
0.5000/0.4990
0.6345/0.6352
0.5007/0.5038
3/8
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
008DXR008
008DXR008
0.5000/0.4990
0.6345/0.6352
0.5007/0.5038
1/2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
010DXR010
010DXR010
0.6250/0.6240
0.7596/0.7604
0.6258/0.6290
5/8
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
010DXR012
010DXR012
0.6250/0.6240
0.7596/0.7604
0.6258/0.6290
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
012DXR012
012DXR012
0.7500/0.7488
0.8846/0.8854
0.7508/0.7540
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
012DXR016
012DXR016
0.7500/0.7488
0.8846/0.8854
0.7508/0.7540
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
014DXR012
014DXR012
0.8750/0.8738
1.0097/1.0105
0.8759/0.8791
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
014DXR016
014DXR016
0.8750/0.8738
1.0097/1.0105
0.8759/0.8791
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
016DXR012
016DXR012
1.0000/0.9988
1.1348/1.1356
1.0010/1.0042
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
016DXR016
016DXR016
1.0000/0.9988
1.1348/1.1356
1.0010/1.0042
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
018DXR012
018DXR012
1.1250/1.1238
1.2598/1.2606
1.1260/1.1292
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
018DXR016
018DXR016
1.1250/1.1238
1.2598/1.2606
1.1260/1.1292
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
020DXR012
020DXR012
1.2500/1.2484
1.4160/1.4170
1.2515/1.2550
3/4
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
020DXR016
020DXR016
1.2500/1.2484
1.4160/1.4170
1.2515/1.2550
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
022DXR016
022DXR016
1.3750/1.3734
1.5410/1.5420
1.3762/1.3800
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
022DXR024
022DXR024
1.3750/1.3734
1.5410/1.5420
1.3762/1.3800
1 1/2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
024DXR016
024DXR016
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
024DXR024
024DXR024
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
1 1/2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
024DXR032
024DXR032
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
026DXR016
026DXR016
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
026DXR024
026DXR024
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
1 1/2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
026DXR032
026DXR032
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
028DXR016
028DXR016
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
1
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
028DXR024
028DXR024
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
1 1/2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
028DXR032
028DXR032
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
2
±0.010
1.0
0.031 +/- 0.016
Metal-polymer plain beari...
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
Grease or oil lubricated ...
Dry GAR-MAX / HSG / GAR-F...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 5215 - Barrel nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
14WLMO - Ferrule
Alfa Laval
09.11.2021
SNWHAD - 食品级清洁转换接头 - 软管型
Misumi
29.05.2023
2562.1 - Assembly sleeves
Kern
26.02.2019
SC- Nickel Chrome plating (Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
Set collars DIN 705 form B
MBO Oßwald
08.10.2021
BAG0 - Locking rings in steel - Conforms to DIN705, solid
HPC
03.08.2023
GGB-BP25 翻边轴承座 mm - 翻边轴承 mm
GGB
13.03.2024
WZ 1080 Ball bearings - DME - Mat.: Steel - DIN 625
D-M-E
27.06.2024
MBDX 轴承 mm - 轴承 mm
GGB
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表