您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 285 - Pivoting connecting clamp
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 285
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_285/gn_285_asmtab.prj},{NB=Pivoting connecting clamp GN 285-B18-B18-2-BL(0)},{CODE=GN.63471},{DESCRIPTION=GN 285-B18-B18-2-BL},{ROT=0},{DIM01=25},{DIM02=18},{DIM03=18},{DIM04=M 6},{DIM05=25},{DIM06=25},{DIM07=97},{DIM08=34.5},{DIM09=48.5},{DIM10=48.5},{WEIGHT=136},{OB=BL},{VER=2},{PPATH=gn_285_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
k1
[mm]
DIM06
k2
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
m1
[mm]
DIM10
m2
[mm]
WEIGHT
Weight
[g]
Pivoting connecting clamp...
GN.63411
GN 285-B12-B12-2-BL
25
12
12
M 6
25
25
97
34.5
48.5
48.5
156
Pivoting connecting clamp...
GN.63412
GN 285-B12-B14-2-BL
25
12
14
M 6
25
25
97
34.5
48.5
48.5
153
Pivoting connecting clamp...
GN.63419
GN 285-B12-B16-2-BL
25
12
16
M 6
25
25
97
34.5
48.5
48.5
150
Pivoting connecting clamp...
GN.63425
GN 285-B12-B18-2-BL
25
12
18
M 6
25
25
97
34.5
48.5
48.5
147
Pivoting connecting clamp...
GN.63431
GN 285-B14-B14-2-BL
25
14
14
M 6
25
25
97
34.5
48.5
48.5
148
Pivoting connecting clamp...
GN.63439
GN 285-B14-B16-2-BL
25
14
16
M 6
25
25
97
34.5
48.5
48.5
145
Pivoting connecting clamp...
GN.63445
GN 285-B14-B18-2-BL
25
14
18
M 6
25
25
97
34.5
48.5
48.5
142
Pivoting connecting clamp...
GN.63451
GN 285-B16-B16-2-BL
25
16
16
M 6
25
25
97
34.5
48.5
48.5
144
Pivoting connecting clamp...
GN.63462
GN 285-B16-B18-2-BL
25
16
18
M 6
25
25
97
34.5
48.5
48.5
141
Pivoting connecting clamp...
GN.63471
GN 285-B18-B18-2-BL
25
18
18
M 6
25
25
97
34.5
48.5
48.5
136
Pivoting connecting clamp...
GN.63416
GN 285-B12-B12-2-SW
25
12
12
M 6
25
25
97
34.5
48.5
48.5
156
Pivoting connecting clamp...
GN.63417
GN 285-B12-B14-2-SW
25
12
14
M 6
25
25
97
34.5
48.5
48.5
153
Pivoting connecting clamp...
GN.63422
GN 285-B12-B16-2-SW
25
12
16
M 6
25
25
97
34.5
48.5
48.5
150
Pivoting connecting clamp...
GN.63427
GN 285-B12-B18-2-SW
25
12
18
M 6
25
25
97
34.5
48.5
48.5
147
Pivoting connecting clamp...
GN.63436
GN 285-B14-B14-2-SW
25
14
14
M 6
25
25
97
34.5
48.5
48.5
148
Pivoting connecting clamp...
GN.63442
GN 285-B14-B16-2-SW
25
14
16
M 6
25
25
97
34.5
48.5
48.5
145
Pivoting connecting clamp...
GN.63447
GN 285-B14-B18-2-SW
25
14
18
M 6
25
25
97
34.5
48.5
48.5
142
Pivoting connecting clamp...
GN.63456
GN 285-B16-B16-2-SW
25
16
16
M 6
25
25
97
34.5
48.5
48.5
144
Pivoting connecting clamp...
GN.63467
GN 285-B16-B18-2-SW
25
16
18
M 6
25
25
97
34.5
48.5
48.5
141
Pivoting connecting clamp...
GN.63476
GN 285-B18-B18-2-SW
25
18
18
M 6
25
25
97
34.5
48.5
48.5
136
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 288 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 287 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 286 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 281 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 191-NI - ELESA-T-shaped connecting clamps
Elesa
01.07.2024
GN 145-NI - ELESA-Connecting clamps with mounting base
Elesa
01.07.2024
GN 131 - ELESA-Two-way connecting clamps
Elesa
01.07.2024
TCC-AP-AP - ELESA-Articulated connection clamps
Elesa
27.03.2024
GN 282 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
GN 146 - ELESA-Connecting clamps with mounting base
Elesa
01.07.2024
GN 131-NI - ELESA-Two-way connecting clamps
Elesa
01.07.2024
GN 145 - ELESA-Connecting clamps with mounting base
Elesa
01.07.2024
GN 277 - ELESA-Pivoting connecting clamps
Elesa
01.07.2024
GN 275 - ELESA-Pivoting connecting clamp
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表