您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
28B-2 (44,45 x 30,99 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Duplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_doppi/sp28b_2.prj},{NB=PD15025},{CODE=PD15025},{P=44.45},{W=30.99},{DR=27.94},{R=44},{C=5.0},{L=28.8},{H2=88.4},{Z=25},{DE=373.0},{DP=354.66},{DD=180},{NOTE=With welded hub: material Fe},{D=30},{H=120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H2
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PD15008
PD15008
44.45
30.99
27.94
44
5.0
28.8
88.4
8
132.0
116.15
74
-
25
120
PD15009
PD15009
44.45
30.99
27.94
44
5.0
28.8
88.4
9
148.4
129.96
88
-
25
120
PD15010
PD15010
44.45
30.99
27.94
44
5.0
28.8
88.4
10
162.3
143.85
100
-
25
120
PD15011
PD15011
44.45
30.99
27.94
44
5.0
28.8
88.4
11
176.3
157.77
112
-
25
120
PD15012
PD15012
44.45
30.99
27.94
44
5.0
28.8
88.4
12
189.3
171.74
125
-
25
120
PD15013
PD15013
44.45
30.99
27.94
44
5.0
28.8
88.4
13
204.2
185.75
130
With welded hub: material...
25
120
PD15014
PD15014
44.45
30.99
27.94
44
5.0
28.8
88.4
14
218.2
199.76
130
With welded hub: material...
25
120
PD15015
PD15015
44.45
30.99
27.94
44
5.0
28.8
88.4
15
232.3
213.79
145
With welded hub: material...
30
120
PD15016
PD15016
44.45
30.99
27.94
44
5.0
28.8
88.4
16
246.3
227.84
160
With welded hub: material...
30
120
PD15017
PD15017
44.45
30.99
27.94
44
5.0
28.8
88.4
17
260.0
241.90
160
With welded hub: material...
30
120
PD15018
PD15018
44.45
30.99
27.94
44
5.0
28.8
88.4
18
274.0
255.98
160
With welded hub: material...
30
120
PD15019
PD15019
44.45
30.99
27.94
44
5.0
28.8
88.4
19
289.0
270.06
180
With welded hub: material...
30
120
PD15020
PD15020
44.45
30.99
27.94
44
5.0
28.8
88.4
20
303.0
284.15
180
With welded hub: material...
30
120
PD15021
PD15021
44.45
30.99
27.94
44
5.0
28.8
88.4
21
317.0
298.24
180
With welded hub: material...
30
120
PD15022
PD15022
44.45
30.99
27.94
44
5.0
28.8
88.4
22
331.0
312.34
180
With welded hub: material...
30
120
PD15023
PD15023
44.45
30.99
27.94
44
5.0
28.8
88.4
23
345.0
326.44
180
With welded hub: material...
30
120
PD15024
PD15024
44.45
30.99
27.94
44
5.0
28.8
88.4
24
359.0
340.55
180
With welded hub: material...
30
120
PD15025
PD15025
44.45
30.99
27.94
44
5.0
28.8
88.4
25
373.0
354.66
180
With welded hub: material...
30
120
PD15026
PD15026
44.45
30.99
27.94
44
5.0
28.8
88.4
26
387.0
368.77
180
With welded hub: material...
30
120
PD15027
PD15027
44.45
30.99
27.94
44
5.0
28.8
88.4
27
401.0
382.88
180
With welded hub: material...
30
120
PD15028
PD15028
44.45
30.99
27.94
44
5.0
28.8
88.4
28
416.0
397.00
180
With welded hub: material...
30
120
PD15029
PD15029
44.45
30.99
27.94
44
5.0
28.8
88.4
29
430.0
411.12
180
With welded hub: material...
30
120
PD15030
PD15030
44.45
30.99
27.94
44
5.0
28.8
88.4
30
444.0
425.24
180
With welded hub: material...
30
120
PD15031
PD15031
44.45
30.99
27.94
44
5.0
28.8
88.4
31
458.0
439.37
200
With welded hub: material...
30
120
PD15032
PD15032
44.45
30.99
27.94
44
5.0
28.8
88.4
32
472.0
453.49
200
With welded hub: material...
30
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
28B-1 (44,45 x 30,99 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
32B-1 (50,8 x 30,99 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Sprocket 3/8 x 7/32 - Sprocket 3/8 x 7/32, for roller chain according to DI...
Ketten Fuchs
22.09.2021
32B-2 (50,8 x 30,99 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
10B-2 (15,875 x 9,65 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
28B-2 (44,45 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
06B-2 (9,525 x 5,72 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
28b-3 (44,45 x 30,99 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/...
Sati
17.04.2023
16B-2 (25,4 x 17,02 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Duplex sprockets 16B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
20B-2 (31,75 x 19,56 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表