您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 333 - Offset tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 333
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_333/gn_333.prj},{NB=Offset tubular handles GN 333-20-400-A-EL},{CODE=GN.27707},{DESCRIPTION=GN 333-20-400-A-EL},{DIM01=20},{DIM02=400},{DIM03=M6},{DIM04=24},{DIM05=12},{DIM06=42},{DIM07=54},{DIM08=42},{DIM09=54},{DIM10=12},{WEIGHT=321},{NDM=6.000},{COLORHANDLE=0.38,0.38,0.38,0.00},{R=0.749},{G=0.749},{B=0.749}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
b3
[mm]
DIM07
b4
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
t
[mm]
WEIGHT
Weight
[g]
Offset tubular handles GN...
GN.27698
GN 333-20-180-A-EL
20
180
M6
24
12
42
54
42
54
12
242
Offset tubular handles GN...
GN.27699
GN 333-20-180-A-ES
20
180
M6
24
12
42
54
42
54
12
242
Offset tubular handles GN...
GN.27700
GN 333-20-180-A-SW
20
180
M6
24
12
42
54
42
54
12
242
Offset tubular handles GN...
GN.27701
GN 333-20-200-A-EL
20
200
M6
24
12
42
54
42
54
12
246
Offset tubular handles GN...
GN.27702
GN 333-20-200-A-ES
20
200
M6
24
12
42
54
42
54
12
246
Offset tubular handles GN...
GN.27703
GN 333-20-200-A-SW
20
200
M6
24
12
42
54
42
54
12
246
Offset tubular handles GN...
GN.27704
GN 333-20-300-A-EL
20
300
M6
24
12
42
54
42
54
12
283
Offset tubular handles GN...
GN.27705
GN 333-20-300-A-ES
20
300
M6
24
12
42
54
42
54
12
283
Offset tubular handles GN...
GN.27706
GN 333-20-300-A-SW
20
300
M6
24
12
42
54
42
54
12
283
Offset tubular handles GN...
GN.27707
GN 333-20-400-A-EL
20
400
M6
24
12
42
54
42
54
12
321
Offset tubular handles GN...
GN.27708
GN 333-20-400-A-ES
20
400
M6
24
12
42
54
42
54
12
321
Offset tubular handles GN...
GN.27709
GN 333-20-400-A-SW
20
400
M6
24
12
42
54
42
54
12
321
Offset tubular handles GN...
GN.27661
GN 333-28-200-EL
28
200
M8
25
14
50
66
50
66
15
432
Offset tubular handles GN...
GN.27662
GN 333-28-200-SW
28
200
M8
25
14
50
66
50
66
15
432
Offset tubular handles GN...
GN.27663
GN 333-28-200-A-ES
28
200
M8
25
14
50
66
50
66
15
432
Offset tubular handles GN...
GN.27665
GN 333-28-300-EL
28
300
M8
25
14
50
66
50
66
15
470
Offset tubular handles GN...
GN.27666
GN 333-28-300-SW
28
300
M8
25
14
50
66
50
66
15
470
Offset tubular handles GN...
GN.27667
GN 333-28-300-A-ES
28
300
M8
25
14
50
66
50
66
15
470
Offset tubular handles GN...
GN.27671
GN 333-28-500-EL
28
500
M8
25
14
50
66
50
66
15
535
Offset tubular handles GN...
GN.27672
GN 333-28-500-SW
28
500
M8
25
14
50
66
50
66
15
535
Offset tubular handles GN...
GN.27673
GN 333-28-500-A-ES
28
500
M8
25
14
50
66
50
66
15
535
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Multiple rotary joint
Metalwork
21.07.2022
GN 565 - ELESA-Bridge handles
Elesa
24.06.2024
GN 668-A - ELESA-Handles
Elesa
24.06.2024
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC Corporation
26.03.2024
GN 333.1 - ELESA-Tubolar handles
Elesa
24.06.2024
GN 333 B - Tubular handles Type B Mounting from the operators side
Elesa+Ganter
21.06.2024
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
GN 333 A - Tubular handles Type A Mounting from the back (threaded blind bo...
Ganter
19.06.2024
Discontinued Product: MGPM - Compact Guide Cylinder/Standard type :This pro...
SMC Corporation
26.06.2024
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
SFAR, SSFAR, RSFAR, RSSFAR, PSFAR, PSSFAR, SFUR, SSFUR, PSFUR, PSSFUR, PSFG...
Misumi
27.05.2023
SDSJ, PSDSJ, SSCDSJ, SDSAJ, SDSAWJ - Set Collars - D Cut Compact - (For Spa...
Misumi
11.10.2021
FSWNF, FSWJF - Flat Stoppers - Configurable
Misumi
29.05.2023
FB - Hexagon Socket Head Cap Screws
Misumi
29.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表