您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NRC-M - Roller Clutches - Drawn Cup Design - for 4mm to 20mm Hardened Shafts
WMBerg
METRIC
Couplings and Clutches
Slip Couplings, Clutches
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/slip_couplings_clutches/mg38.prj},{NB=NRC-8M},{PN=NRC-8M},{DES=Roller Clutch},{CN=Master Inch/Metric Catalog},{CP=G38},{S=8},{H=12.000},{B=12.00},{MT=3.15},{HD=12.000},{OS=17000},{SSN=LMS-6M},{SS=6.000},{TYP=1.000},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
S
Bore ØS
[mm]
H
Clutch Outside Diameter ØH
[mm]
B
Width B (-0.20)
[mm]
MT
Max. Torque
[N.m.]
HD
Housing Diameter N7 - Steel R7 - Aluminum
[mm]
OS
Overrun Speed (Max)
ⁿ/ₐ
SSN
Shafting Stock Number
ⁿ/ₐ
SS
Shaft Diameter (h6)
[mm]
NRC-4M
NRC-4M
Roller Clutch
Master Inch/Metric Catalo...
4
8.000
6.00
0.34
8.000
17000
NRC-6M
NRC-6M
Roller Clutch
Master Inch/Metric Catalo...
6
10.000
12.00
1.76
10.000
23060
NRC-8M
NRC-8M
Roller Clutch
Master Inch/Metric Catalo...
8
12.000
12.00
3.15
12.000
17000
LMS-6M
6.000
NRC-10M
NRC-10M
Roller Clutch
Master Inch/Metric Catalo...
10
14.000
12.00
5.30
14.000
14000
LMS-8M
8.000
NRC-12M
NRC-12M
Roller Clutch
Master Inch/Metric Catalo...
12
18.000
16.00
12.20
18.000
11000
LMS-12M
12.000
NRC-20M
NRC-20M
Roller Clutch
Master Inch/Metric Catalo...
20
26.000
16.00
28.50
26.000
7000
LMS-20M
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKPS pneumatic rotary clamping element with spring-loaded storage - opened ...
Zimmer Group
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表