您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NLMT - Oval Flange Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Asia Series
Oval Type
No Pilot
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/asia_series/oval_type/no_pilot/standard/nlmt.prj},{NB=NLMT13UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NLMT13},{BT=Oval},{SL=UU},{DR=13},{DRTOL=+0/-0.009},{D=23},{DTOL=+0/-0.013},{L=32},{LTOL=+0/-.20},{D1=43},{W=29},{H=6},{A=33},{F=0},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECC=0.012},{BR=4},{BLRD=52},{BLRS=79},{WGT=0.072}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECC
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NLMT6UU
NLMT6UU
NOTE Please make selectio...
Oval
6
+0/-0.009
12
+0/-0.011
19
+0/-.20
0.012
0.012
4
21
27
0.019
NLMT8UU
NLMT8UU
NOTE Please make selectio...
Oval
8
+0/-0.009
15
+0/-0.011
24
+0/-.20
0.012
0.012
4
27
41
0.029
NLMT10UU
NLMT10UU
NOTE Please make selectio...
Oval
10
+0/-0.009
19
+0/-0.013
29
+0/-.20
0.012
0.012
4
38
56
0.054
NLMT12UU
NLMT12UU
NOTE Please make selectio...
Oval
12
+0/-0.009
21
+0/-0.013
30
+0/-.20
0.012
0.012
4
42
61
0.058
NLMT13UU
NLMT13UU
NOTE Please make selectio...
Oval
13
+0/-0.009
23
+0/-0.013
32
+0/-.20
0.012
0.012
4
52
79
0.072
NLMT16UU
NLMT16UU
NOTE Please make selectio...
Oval
16
+0/-0.009
28
+0/-0.013
37
+0/-.20
0.012
0.012
5
79
120
0.109
NLMT20UU
NLMT20UU
NOTE Please make selectio...
Oval
20
+0/-0.010
32
+0/-0.016
42
+0/-.20
0.015
0.015
5
88
140
0.135
NLMT25UU
NLMT25UU
NOTE Please make selectio...
Oval
25
+0/-0.010
40
+0/-0.016
59
+0/-.30
0.015
0.015
6
100
160
0.280
NLMT30UU
NLMT30UU
NOTE Please make selectio...
Oval
30
+0/-0.010
45
+0/-0.016
64
+0/-.30
0.015
0.015
6
160
280
0.350
NLMT35UU
NLMT35UU
NOTE Please make selectio...
Oval
35
+0/-0.012
52
+0/-0.019
70
+0/-.30
0.020
0.020
6
170
320
0.524
NLMT40UU
NLMT40UU
NOTE Please make selectio...
Oval
40
+0/-0.012
60
+0/-0.019
80
+0/-.30
0.020
0.020
6
220
410
0.836
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表