您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N062 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062 / N063 / N064 / N065 / N066
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfera_02/bussola_n062_asmtab.prj},{NB=N062320000},{TYPE=N062},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=120},{L1=93},{L2=30},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n062_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
STAFFETTA
ⁿ/ₐ
N062190000
N062190000
N062
19
25
32
40
39
52
67.9
22.3
32.0
71
59
23
4.0
1.0
M6
N062200000
N062200000
N062
20
26
32
40
39
52
67.9
22.3
32.0
71
59
23
4.0
1.0
M6
N062240000
N062240000
N062
24
30
40
48
46
60
75.8
24.3
35.4
95
79
23
4.5
1.5
M6
N062250000
N062250000
N062
25
31
40
48
46
60
75.8
24.3
35.4
95
79
23
4.5
1.5
M6
N062300000
N062300000
N062
30
38
48
56
53
67
82.7
26.0
38.5
120
93
30
4.5
1.5
M8
N062320000
N062320000
N062
32
40
48
56
53
67
82.7
26.0
38.5
120
93
30
4.5
1.5
M8
N062380000
N062380000
N062
38
46
58
66
63
77
92.7
28.5
42.8
120
108
37
5.0
1.5
M8
N062400000
N062400000
N062
40
48
58
66
63
77
92.7
28.5
42.8
120
108
37
5.0
1.5
M8
N062480000
N062480000
N062
48
56
70
80
77
91
106.6
32.0
48.8
140
127
47
5.0
2.0
M8
N062500000
N062500000
N062
50
58
70
80
77
91
106.6
32.0
48.8
140
127
47
5.0
2.0
M8
N062630000
N062630000
N062
63
71
85
95
92
106
121.5
35.8
55.3
160
150
60
5.5
2.5
M8
N062800000
N062800000
N062
80
92
105
118
115
129
144.4
41.5
65.3
160
150
60
6.0
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表