您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0020C30 - SUS Hexagon Slotted and Castle Nut (Type-2) (Low form)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0020c30.prj},{NB=N0-02-0C30-02000000},{CNSORDERNO=N0-02-0C30-02000000},{S=M20},{NDM=20.0000},{M=13},{TM=0 -0.70},{M1=8},{W=8.0},{TW=0 -0.58},{SW=30},{TSW=0 -0.8},{DW1=29.0},{N=4.5},{TN=0 +0.4},{NOG=6},{DE=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
M
Height
[mm]
M1
Height
[mm]
W
Height
[mm]
SW
Width across flats
[mm]
DW1
Diameter
[mm]
N
Width
[mm]
NOG
The number of grooves
ⁿ/ₐ
DE
Diameter
[mm]
N0-02-0C30-01000000
N0-02-0C30-01000000
M10
8
0
4.5
17
16.5
2.8
6
0
N0-02-0C30-01200000
N0-02-0C30-01200000
M12
10
0
6.0
19
18.0
3.5
6
17
N0-02-0C30-01400000
N0-02-0C30-01400000
M14
11
7
7.0
22
21.0
3.5
6
19
N0-02-0C30-01600000
N0-02-0C30-01600000
M16
13
8
8.0
24
23.0
4.5
6
22
N0-02-0C30-01800000
N0-02-0C30-01800000
M18
13
8
8.0
27
26.0
4.5
6
25
N0-02-0C30-02000000
N0-02-0C30-02000000
M20
13
8
8.0
30
29.0
4.5
6
28
N0-02-0C30-02200000
N0-02-0C30-02200000
M22
13
8
8.0
32
31.0
5.5
6
30
N0-02-0C30-02400000
N0-02-0C30-02400000
M24
14
9
9.0
36
34.0
5.5
6
34
N0-02-0C30-02700000
N0-02-0C30-02700000
M27
16
10
10.0
41
39.0
5.5
6
38
N0-02-0C30-03000000
N0-02-0C30-03000000
M30
18
11
11.0
46
44.0
7.0
6
42
N0-02-0C30-03300000
N0-02-0C30-03300000
M33
20
13
13.0
50
48.0
7.0
6
46
N0-02-0C30-03600000
N0-02-0C30-03600000
M36
21
14
14.0
55
53.0
7.0
6
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB6181-86 - Hexagon thin slotted nuts-Product grades A and B
Chinese Manufacturers
21.05.2014
DIN 937 - Hexagon thin slotted and castle nuts
Fabory
13.02.2023
N0000C34 - Iron Hexagon Slotted and Castle Nut (Type-2) (Low form) (Fine Th...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C00 - Iron Hexagon Slotted and Castle Nut (Type-1) (High form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C04 - Iron Hexagon Slotted and Castle Nut (Type-1) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020C22 - SUS Hexagon Slotted and Castle Nut (Type-2) (High form) (Whitwor...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
V.2HK - CASTLE NUTS HK DIN 935 Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
25.04.2023
N0080C30 - S45C Hexagon Slotted and Castle Nut (Type-2) (Low form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C20 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020C24 - SUS Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine Th...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C26 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C24 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine T...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C14 - Iron Hexagon Slotted and Castle Nut (Type-1) (Low form) (Fine Th...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000C22 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Whitwo...
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表