您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MTZ - Standard Style Retainer - Heavy Duty Ball Lock - Form Type
Moeller Precision Tool
Metric Products
Metric - True-Strip
Metric - Standard Heavy Duty Ball Lock
Powered by
CAD模型選擇
{moellerprecision/metric/true_strip/standard_heavy_duty_ball_lock/mtz_asmtab.prj},{NB=MTZ 16-80/SB MHO P8xW6 BS90},{SIZE=M - Metric},{P=Z - Form},{PSD=16},{PL=80},{PS=B},{C=58.7},{D=38.7},{E=40.0},{F=27.0},{G=31.8},{H2=0.00},{PPATH=../parts/mtz_asmtpl.prj},{DX=16},{TYPE=O},{PX=8.00},{PX1=[8.00-15.98/0.01]},{PX2=[8.00-16.00/0.01]},{PX3=[8.00-16.00/0.01]},{PXSMIN=8.00},{PXSMAX=16.00},{WX=6.00},{WXMIN=6.00},{GXMAX=16.00},{RX=0.00},{BSX=90.00},{PBLT=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
P
Punch - Ball Lock
ⁿ/ₐ
PSD
Punch Shank Dia.
[mm]
C
[mm]
D
[mm]
E
E Body Diameter
[mm]
F
F Bronze Diameter
[mm]
G
[mm]
H
[mm]
K
[mm]
M
[mm]
SMT
Standard Max Travel from K-Dim. (Blue)
[mm]
SMTR
Standard Max Travel from K-Dim. (Red)
[mm]
GX
G (Punch Size)
[mm]
MTZ 10-80/SB MHO P2.51xW2...
MTZ 10-80/SB MHO P2.51xW2...
M - Metric
Z - Form
10
47.4
33.9
27.0
15.0
26.9
37.74
45.7
45.1
8.3
6.3
0.00
MTZ 13-80/SB MHO P5xW4.5 ...
MTZ 13-80/SB MHO P5xW4.5 ...
M - Metric
Z - Form
13
54.1
37.5
33.3
20.0
30.0
37.74
45.7
45.1
8.0
6.5
0.00
MTZ 16-80/SB MHO P8xW6 BS...
MTZ 16-80/SB MHO P8xW6 BS...
M - Metric
Z - Form
16
58.7
38.7
40.0
27.0
31.8
37.74
45.7
45.1
9.4
7.4
0.00
MTZ 20-80/SB MHO P12xW8 B...
MTZ 20-80/SB MHO P12xW8 B...
M - Metric
Z - Form
20
65.4
42.4
46.1
33.0
33.5
37.74
45.7
45.1
9.1
7.4
0.00
MTZ 25-80/SB MHO P16xW10 ...
MTZ 25-80/SB MHO P16xW10 ...
M - Metric
Z - Form
25
74.9
47.1
55.6
42.5
40.6
37.74
45.7
45.1
10.1
8.4
0.00
MTZ 32-80/SB MHO P24xW12 ...
MTZ 32-80/SB MHO P24xW12 ...
M - Metric
Z - Form
32
78.9
47.1
63.5
50.6
40.6
37.74
45.7
45.1
9.7
7.6
0.00
MTZ 40-80/SB MHO P30xW14 ...
MTZ 40-80/SB MHO P30xW14 ...
M - Metric
Z - Form
40
90.8
54.5
72.5
59.7
44.0
37.74
45.7
45.1
8.4
7.2
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表