您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Heavy duty line - Solid base Ø80
MOVET
Leveling Feet
Stainless Steel / Solid
Spindle Diameter M24
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_massiv/durchmesser_spindel_m24/durchmesserbereich_fussplatte_71_90mm/heavy_duty_line_solid_base_asmtab.prj},{NB=MOVET+45811342/24(hoch0)},{TYP=45811342/24},{BESTNR=4061408025312},{LODLEVEL=hoch},{ANG=0.0},{BES=M24x200},{A=33},{B=200},{D=80},{CH=20},{F=M24},{M=24},{G=19},{H=233},{H1=0},{SL=40000},{INFO=Download-Link},{TYPX=11342/24},{ANGX=0,[-5:5]},{VER=2},{LINK=https://www.movet.eu/docs/MARTIN/PDF/11334_11345_24.pdf},{PPATH=../../edelstahl_maschinenfuesse/heavy_duty_parts/heavy_duty_line_solid_base_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height machine-bottom
[mm]
B
Usable thread lenght
[mm]
D
Ø-Base
[mm]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
H-Height base
[mm]
H
H-Total height
[mm]
H1
H-Total height
[mm]
SL
Maschine foot load
[N]
MOVET+4061408025312
45811342/24
4061408025312
M24x200
33
200
80
20
M24
19
233
0
40000
MOVET+4061408105892
45811335/24
4061408105892
M24x100
33
100
80
20
M24
19
133
136
40000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Heavy duty line - Solid base Ø40-50
MOVET
03.08.2020
Heavy duty line - Solid base Ø30
MOVET
03.08.2020
SSC-1321 - Swivel Pad Clamps - Knurled Head
Essentra Components
17.07.2014
TEKNOCLEAN HeavyLoad
MOVET
08.06.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表