目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 965 - Assembly sets for profile systems 30/40, Type B, with countersunk screw DIN 7991
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN965
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn965/gn_965_b_asmtab.prj},{NB=Montageset fuer Profilsystem 30/40 GN965-6-M6-18-B (7)},{ARTNR=GN965-6-M6-18-B},{PARTNUMBER=GN 965-6-M6-18-B},{NORMNR=GN 965},{B=30},{N=6},{D=M6},{DX=6},{L1=18},{K=7},{KX=[7:10]},{L2=5},{L3=12},{S=2.9},{T=8.9},{MAT=Stahl},{PPATH=gn_965_b/gn_965_b_asmtpl.prj},{WEIGHT=0.0940},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
B
[mm]
N
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
S
~
[mm]
T
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Montageset fuer Profilsys...
GN965-6-M4-10-B
30
6
M4
10
5
12
2.9
8.9
0.0063
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-12-B
30
6
M5
12
5
12
2.9
8.9
0.0060
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-14-B
30
6
M5
14
5
12
2.9
8.9
0.0073
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-12-B
30
6
M6
12
5
12
2.9
8.9
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-14-B
30
6
M6
14
5
12
2.9
8.9
0.0079
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-16-B
30
6
M6
16
5
12
2.9
8.9
0.0940
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-18-B
30
6
M6
18
5
12
2.9
8.9
0.0940
73181900
YES
Montageset fuer Profilsys...
GN965-8-M4-12-B
40
8
M4
12
7
15
4.6
11.4
0.1500
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-14-B
40
8
M5
14
7
15
4.6
11.4
0.0130
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-14-B
40
8
M6
14
7
15
4.6
11.4
0.0150
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-16-B
40
8
M6
16
7
15
4.6
11.4
0.0150
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-18-B
40
8
M6
18
7
15
4.6
11.4
0.0130
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-20-B
40
8
M6
20
7
15
4.6
11.4
0.0130
73181900
YES
Montageset fuer Profilsys...
GN965-8-M8-16-B
40
8
M8
16
7
15
4.6
11.4
0.0180
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表