目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 965 - Assembly sets for profile system 30/40, Type A, with cylinder head screw DIN 912
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN965
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn965/gn_965_a_asmtab.prj},{NB=Montageset fuer Profilsystem 30/40 GN965-8-M4-20-A (7)},{ARTNR=GN965-8-M4-20-A},{PARTNUMBER=GN 965-8-M4-20-A},{NORMNR=GN 965},{B=40},{N=8},{D=M4},{DX=4},{L1=20},{K=7},{KX=[7:13]},{L2=7},{L3=15},{S=4.6},{T=11.4},{PPATH=gn_965_a/gn_965_a_asmtpl.prj},{MAT=Stahl},{WEIGHT=0.0130},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
B
[mm]
N
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
S
~
[mm]
T
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Montageset fuer Profilsys...
GN965-6-M4-10-A
30
6
M4
10
5
12
2.9
8.9
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-6-M4-12-A
30
6
M4
12
5
12
2.9
8.9
0.0080
73181900
YES
Montageset fuer Profilsys...
GN965-6-M4-16-A
30
6
M4
16
5
12
2.9
8.9
0.0075
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-10-A
30
6
M5
10
5
12
2.9
8.9
0.0060
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-12-A
30
6
M5
12
5
12
2.9
8.9
0.0060
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-14-A
30
6
M5
14
5
12
2.9
8.9
0.0084
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-16-A
30
6
M5
16
5
12
2.9
8.9
0.0086
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-18-A
30
6
M5
18
5
12
2.9
8.9
0.0089
73181900
YES
Montageset fuer Profilsys...
GN965-6-M5-22-A
30
6
M5
22
5
12
2.9
8.9
0.0940
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-12-A
30
6
M6
12
5
12
2.9
8.9
0.0094
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-14-A
30
6
M6
14
5
12
2.9
8.9
0.0930
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-16-A
30
6
M6
16
5
12
2.9
8.9
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-20-A
30
6
M6
20
5
12
2.9
8.9
0.0200
73181900
YES
Montageset fuer Profilsys...
GN965-6-M6-25-A
30
6
M6
25
5
12
2.9
8.9
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-8-M4-12-A
40
8
M4
12
7
15
4.6
11.4
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-8-M4-14-A
40
8
M4
14
7
15
4.6
11.4
0.0100
73181900
YES
Montageset fuer Profilsys...
GN965-8-M4-20-A
40
8
M4
20
7
15
4.6
11.4
0.0130
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-12-A
40
8
M5
12
7
15
4.6
11.4
0.0130
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-14-A
40
8
M5
14
7
15
4.6
11.4
0.0137
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-16-A
40
8
M5
16
7
15
4.6
11.4
0.0014
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-18-A
40
8
M5
18
7
15
4.6
11.4
0.0140
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-20-A
40
8
M5
20
7
15
4.6
11.4
0.0145
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-22-A
40
8
M5
22
7
15
4.6
11.4
0.0147
73181900
YES
Montageset fuer Profilsys...
GN965-8-M5-25-A
40
8
M5
25
7
15
4.6
11.4
0.0151
73181900
YES
Montageset fuer Profilsys...
GN965-8-M6-14-A
40
8
M6
14
7
15
4.6
11.4
0.0100
73181900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表