您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
English (United States)
Modèle H29-GLH-P31 - Unité de guidage lisse en «H» pour vérins profilés
MICHAUD CHAILLY - Direct Transmission
Pneumatique
Verins et accessoires
Capteurs, accessoires et fixation
Powered by
CAD模型選擇
{michaud_chailly_transmission/pneumatique/verins_et_accessoires/capteur_accessoire_fixation/h29_glh_p31.prj},{NB=michaud_chailly_H29-50-500-GLH-P31_100},{REF=H29-50-500-GLH-P31},{D=50},{COURSE=10},{CX=0},{L1=150},{L2=34},{L3=79},{L4=89},{L5=106},{L6=15},{L7=25},{L8=188},{L9=18.8},{L10=81.8},{L11=100},{L12=70},{L13=63},{L14=16},{L15=9.0},{H1=137},{H2=130},{H3=85},{H4=100},{H5=46.5},{H6=104},{D1=M16x1.5},{D2=70.5},{D3=60},{D4=M 8},{D5=20},{D6=15},{D7=9.0},{S1=19},{INFOS=INFOTEXTE},{WEB=WWW},{TNR=34483-8},{TYP=FENG},{HUBX=X-Hub},{F=Gleitführung},{D2NDR=8},{D2KDR=6.647},{KKNDR=16},{KKKDR=14.376},{L77=46.5},{MM=20.0},{HUBMIN=10},{HUBMAX=500},{T=8.0},{RT=9.0},{RTS=15},{MASSBASIC=4.190},{MASSHUB=0.047},{CNSECLASS50=27-29-92-06}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
Diamètre piston
[mm]
L1
,",","
[mm]
L2
,",","
[mm]
L3
,",","
[mm]
L4
,",","
[mm]
L5
,",","
[mm]
L6
,",","
[mm]
L7
,",","
[mm]
L8
,",","
[mm]
L9
,",","
[mm]
L10
,",","
[mm]
L11
,",","
[mm]
L12
,",","
[mm]
L13
,",","
[mm]
L14
,",","
[mm]
L15
,",","
[mm]
H1
,",","
[mm]
H2
,",","
[mm]
H3
,",","
[mm]
H4
,",","
[mm]
H5
,",","
[mm]
H6
,",","
[mm]
D1
,",","
ⁿ/ₐ
D2
,",","
[mm]
D3
,",","
[mm]
D4
,",","
ⁿ/ₐ
D5
,",","
[mm]
D6
,",","
[mm]
D7
,",","
[mm]
S1
,",","
[mm]
Michaud Chailly H29-32-50...
H29-32-50-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-10...
H29-32-100-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-16...
H29-32-160-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-20...
H29-32-200-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-25...
H29-32-250-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-32...
H29-32-320-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-40...
H29-32-400-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-32-50...
H29-32-500-GLH-P31
32
125
24
76
67
94
12
20
155
4.3
70.3
78
50
45
12
6.5
97
90
61
78
32.5
74
M10x1.25
50.5
44
M 6
12
11
6.6
15
Michaud Chailly H29-40-50...
H29-40-50-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-10...
H29-40-100-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-16...
H29-40-160-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-20...
H29-40-200-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-25...
H29-40-250-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-32...
H29-40-320-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-40...
H29-40-400-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-40-50...
H29-40-500-GLH-P31
40
140
28
81
75
105
12
22
170
11.0
84.0
0
58
54
14
6.5
115
110
69
84
38.0
87
M12x1.25
58.5
44
M 6
16
11
6.6
15
Michaud Chailly H29-50-50...
H29-50-50-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-10...
H29-50-100-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-16...
H29-50-160-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-20...
H29-50-200-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-25...
H29-50-250-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-32...
H29-50-320-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-40...
H29-50-400-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-50-50...
H29-50-500-GLH-P31
50
150
34
79
89
106
15
25
188
18.8
81.8
100
70
63
16
9.0
137
130
85
100
46.5
104
M16x1.5
70.5
60
M 8
20
15
9.0
19
Michaud Chailly H29-63-50...
H29-63-50-GLH-P31
63
182
34
111
89
121
15
25
220
15.3
105.0
0
85
80
16
9.0
152
145
100
105
56.5
119
M16x1.5
85.5
60
M 8
20
15
9.0
19
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表