您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Flat-pack safety magnetic switches
Carlo Gavazzi
Sensors
Magnetic Sensors
Safety Magnetic Switches
Powered by
CAD模型選擇
{carlogavazzi/sensors/magnetic_sensors/safety_magnetic_switches/flat-pack20safety20magnetic20switches.prj},{NB=MC88CH2O1CRA2},{NAME=MC88CH2O1CRA2},{CODE=MC88CH2O1CRA2},{SWDISON1=5},{SWDISOFF1=15},{SWDISON2=8},{SWDISOFF2=18},{SWDISON3=18},{SWDISOFF3=30},{SWOUT=reed switch, 2NO + 1NC},{PWDC=12÷24},{PWAC=12÷24},{MXCUR=250},{IND=-},{CON=Cable right exit},{HOU=Flat pack rectangular, plastic},{DIM1=88},{DIM2=26},{DIM3=13},{IP=IP67},{TMP=-25°÷+80°C/-13°÷+176°F},{DS=MC88C_DS.pdf},{NBCUSTOM=MC88CH2O1CRA2},{NNCUSTOM=MC88},{NTCUSTOM=Flat-pack safety magnetic sensor},{LINACUSTOM=MC88CH2O1CRA2},{STEPFILE=MC88CH2ORA2.stp},{PNGFILE=MC88C_Left_Plug.png},{DWGFILE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SWDISON1
Switch ON distance with Actuator MC88CM1
[mm]
SWDISOFF1
Switch OFF distance with Actuator MC88CM1
[mm]
SWDISON2
Switch ON distance with Actuator MC88CM2
[mm]
SWDISOFF2
Switch OFF distance with Actuator MC88CM2
[mm]
SWDISON3
Switch ON distance with Actuator MC88CM3
[mm]
SWDISOFF3
Switch OFF distance with Actuator MC88CM3
[mm]
SWOUT
Switching output
ⁿ/ₐ
PWDC
Rated voltage DC
[Vdc]
PWAC
Rated voltage AC
[Vac]
MXCUR
Max output current
[mA]
IND
Status indication
ⁿ/ₐ
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Lenght
[mm]
DIM2
Height
[mm]
DIM3
Depth
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
MC88CH1O1CLA2
MC88CH1O1CLA2
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CLA2L
MC88CH1O1CLA2L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CLM5
MC88CH1O1CLM5
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
M8 plug left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CLM5L
MC88CH1O1CLM5L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
M8 plug left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CLT1
MC88CH1O1CLT1
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
Pigtail with M12 plug lef...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CLT1L
MC88CH1O1CLT1L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
Pigtail with M12 plug lef...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRA2
MC88CH1O1CRA2
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRA2L
MC88CH1O1CRA2L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRM5
MC88CH1O1CRM5
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
M8 plug right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRM5L
MC88CH1O1CRM5L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
M8 plug right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRT1
MC88CH1O1CRT1
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
-
Pigtail with M12 plug rig...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH1O1CRT1L
MC88CH1O1CRT1L
5
15
8
18
18
30
reed switch, 1NO + 1NC
12÷24
12÷24
250
Led
Pigtail with M12 plug rig...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2O1CLA2
MC88CH2O1CLA2
5
15
8
18
18
30
reed switch, 2NO + 1NC
12÷24
12÷24
250
-
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2O1CLA2L
MC88CH2O1CLA2L
5
15
8
18
18
30
reed switch, 2NO + 1NC
12÷24
12÷24
250
Led
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2O1CRA2
MC88CH2O1CRA2
5
15
8
18
18
30
reed switch, 2NO + 1NC
12÷24
12÷24
250
-
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2O1CRA2L
MC88CH2O1CRA2L
5
15
8
18
18
30
reed switch, 2NO + 1NC
12÷24
12÷24
250
Led
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLA2
MC88CH2OLA2
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
-
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLA2L
MC88CH2OLA2L
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
Led
Cable left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLM5
MC88CH2OLM5
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
-
M8 plug left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLM5L
MC88CH2OLM5L
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
Led
M8 plug left exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLT1
MC88CH2OLT1
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
-
Pigtail with M12 plug lef...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2OLT1L
MC88CH2OLT1L
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
Led
Pigtail with M12 plug lef...
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2ORA2
MC88CH2ORA2
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
-
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2ORA2L
MC88CH2ORA2L
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
Led
Cable right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
MC88CH2ORM5
MC88CH2ORM5
5
15
8
18
18
30
reed switch, 2NO
12÷24
12÷24
250
-
M8 plug right exit
Flat pack rectangular, pl...
88
26
13
IP67
-25°÷+80°C/-13°÷+176°F
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Loop inductance detector DIN-rail
Carlo Gavazzi
24.03.2021
Loop inductance detector Plug-in
Carlo Gavazzi
24.03.2021
RGC3A - RGC3, 3- pole Panel Mount
Carlo Gavazzi
24.03.2021
EN 528 - Cabinet ''U'' handles
JW Winco
25.06.2024
Compact safety magnetic sensor
Carlo Gavazzi
30.03.2021
Safety-related magnetic proximity switch
SIEMENS
04.05.2022
Slide rail
Balluff
03.06.2024
Sense - Safety magnetic switch
ABB Low Voltage & Systems
26.03.2024
LKH - Centrifugal Pumps
Alfa Laval
27.09.2023
Text panel (HMI)
SIEMENS
04.05.2022
Push button panel (HMI)
SIEMENS
04.05.2022
BML-S2C
Balluff
03.06.2024
PD30 Cable
Carlo Gavazzi
25.03.2021
EGM8-1000C2396 - Precision single hole fixing limit switch EGM8
EUCHNER
06.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表