您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 115 - Latches, Stainless Steel with Operating Elements, Type SKN with T-Handle
JW Winco
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without Clamping Function
GN 115
GN 115 B NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_3/latches_without_clampling_function/gn115/gn115_b_ni/gn_115_b_ni_skn_asmtab.prj},{NB=Verriegelung, Edelstahl GN 115-SKN-24-NI (1)},{PARTNUMBER=GN 115-SKN-24-NI},{A=24},{AX=6 bis 50},{FORM=SKN},{FORMX=},{POS=1},{POSX=1 bis 8},{D1G=20},{D1K=16.933},{MAT=Edelstahl},{WEIGHT=0.1690},{CTN=8301600000},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn_115_b_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
A
Latch distance
[mm]
D
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch, Stainless Steel GN...
GN 115-SKN-6-NI
6
28
4
0.1780
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-10-NI
10
28
4
0.1760
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-14-NI
14
28
4
0.1740
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-18-NI
18
28
4
0.1740
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-20-NI
20
28
4
0.1740
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-22-NI
22
28
4
0.1740
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-24-NI
24
28
4
0.1690
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-26-NI
26
28
4
0.1750
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-28-NI
28
28
4
0.1770
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-30-NI
30
28
4
0.1690
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-34-NI
34
28
4
0.1800
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-38-NI
38
28
4
0.1830
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-40-NI
40
28
4
0.1790
8301600000
YES
Latch, Stainless Steel GN...
GN 115-SKN-50-NI
50
28
4
0.2100
8301600000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表