您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7336 S - Stainless Steel-Knurled screws
Elesa+Ganter
紧固旋钮
GN 7336
GN 7336 NI
GN 7336 S
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn7336/gn7336/gn7336_s_eh/gn_7336_s_eh_1.prj},{NB=Raendelgriffschraube GN 7336-53-M10-20-NI},{PARTNUMBER=GN 7336-53-M10-20-NI},{D1=53},{D2=M10},{L=20},{NDM=10.000},{KDM=8.376},{P=1.500},{D3=24},{H1=32},{H2=16},{S=5},{VERS=3},{SW=16.000},{V=11},{L1X=25,25,30,40,50},{EI=30},{WEIGHT=0.0590},{CTN=39263000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled screw GN 7336-34-...
GN 7336-34-M6-11-NI
34
M6
11
16
21
10,5
0.0150
39263000
YES
Knurled screw GN 7336-34-...
GN 7336-34-M6-15-NI
34
M6
15
16
21
10,5
0.0200
39263000
YES
Knurled screw GN 7336-34-...
GN 7336-34-M6-20-NI
34
M6
20
16
21
10,5
0.0169
39263000
YES
Knurled screw GN 7336-34-...
GN 7336-34-M6-25-NI
34
M6
25
16
21
10,5
0.0200
39263000
YES
Knurled screw GN 7336-34-...
GN 7336-34-M6-30-NI
34
M6
30
16
21
10,5
0.0184
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8-15-NI
42
M8
15
19
26
13
0.0300
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8-20-NI
42
M8
20
19
26
13
0.0320
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8-25-NI
42
M8
25
19
26
13
0.0316
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8-30-NI
42
M8
30
19
26
13
0.0337
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8-40-NI
42
M8
40
19
26
13
0.0400
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10-20-NI
53
M10
20
24
32
16
0.0590
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10-25-NI
53
M10
25
24
32
16
0.0578
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10-30-NI
53
M10
30
24
32
16
0.0600
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10-40-NI
53
M10
40
24
32
16
0.0650
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10-50-NI
53
M10
50
24
32
16
0.0602
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8x1-15-NI
42
M8x1
15
19
26
13
0.0290
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8x1-20-NI
42
M8x1
20
19
26
13
0.0300
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8x1-25-NI
42
M8x1
25
19
26
13
0.0330
39263000
YES
Knurled screw GN 7336-42-...
GN 7336-42-M8x1-30-NI
42
M8x1
30
19
26
13
0.0340
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10x1-20-NI
53
M10x1
20
24
32
16
0.0563
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10x1-25-NI
53
M10x1
25
24
32
16
0.0580
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10x1-30-NI
53
M10x1
30
24
32
16
0.0620
39263000
YES
Knurled screw GN 7336-53-...
GN 7336-53-M10x1-40-NI
53
M10x1
40
24
32
16
0.0670
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IEL+x SOFT - Mushroom revolving handles
Elesa
24.06.2024
GN 7336 B - Stainless Steel-Knurled knobs
Elesa+Ganter
21.06.2024
GN 900 D - Adjustable slide units, type D, with adjustable handle
Ganter
19.06.2024
GN 7336 B - Knurled knobs
Elesa+Ganter
21.06.2024
GN 828 - Bearing blocks for Stainless Steel-Setting screws GN 827, Type UA,...
Elesa+Ganter
21.06.2024
GN 827 - Stainless Steel-Setting screws for bearing blocks GN 828, Identifi...
Elesa+Ganter
21.06.2024
GN 828 - Bearing blocks for Stainless Steel-Setting screws GN 827, Type UB,...
Elesa+Ganter
21.06.2024
GN 828 - Bearing blocks for Stainless Steel-Setting screws GN 827, Type A, ...
Elesa+Ganter
21.06.2024
GN 7336 S - Knurled screws
Elesa+Ganter
21.06.2024
GN 7336 S - Stainless Steel-Knurled screws
Ganter
19.06.2024
DIN 464 - Knurled screws, Steel, zinc plated
Ganter
19.06.2024
GN 7336.7 - Clamping knobs with indexing plunger
Elesa+Ganter
21.06.2024
BN 353 - Hollow screws standard design (DIN 7643), free-cutting steel, zinc...
Bossard Catalog
31.10.2023
GN 827 - Stainless Steel-Adjusting screws
Elesa
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表