피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
NK80-2B - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.80
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_80/un_finished_sprocket_steel/2b_type/nk802b_for_bearing_step_hole.prj},{NB=KANA_NK80-2B26D25D24_BB1_ (117 H 7 80 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK80-2B},{NOT=26},{NOTX=26.000},{DP=210.72},{DO=224},{MATC=},{BERTYPE=1},{BD=117},{BDMAX=117.0},{SD1=25.0},{SD1TS=H},{SD1TC=7},{BL=80},{BLMAX=80.0},{AA=8},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=24.0},{SDMIN=24.0},{SDMIN1=25.000},{SDMIN2=26.200},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK80-2B10D22D21_BB1
NK80-2B
10
82.19
93
66.31
66.31
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B11D22D21_BB1
NK80-2B
11
90.16
102
74.28
73.36
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B12D22D21_BB1
NK80-2B
12
98.14
110
82.26
82.26
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B13D22D21_BB1
NK80-2B
13
106.14
118
90.26
89.49
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B14D22D21_BB1
NK80-2B
14
114.15
127
98.27
98.27
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B15D22D21_BB1
NK80-2B
15
122.17
135
106.29
105.62
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B16D22D21_BB1
NK80-2B
16
130.20
143
114.32
114.32
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B17D22D21_BB1
NK80-2B
17
138.23
151
122.35
121.76
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B18D25D24_BB1
NK80-2B
18
146.27
159
130.39
130.39
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B19D25D24_BB1
NK80-2B
19
154.32
167
138.44
137.91
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B20D25D24_BB1
NK80-2B
20
162.37
176
146.49
146.49
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B21D25D24_BB1
NK80-2B
21
170.42
184
154.54
154.06
14.1
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B22D25D24_BB1
NK80-2B
22
178.48
192
162.60
162.60
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B23D25D24_BB1
NK80-2B
23
186.54
200
170.66
170.23
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B24D25D24_BB1
NK80-2B
24
194.60
208
178.72
178.72
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B25D25D24_BB1
NK80-2B
25
202.66
216
186.78
186.38
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B26D25D24_BB1
NK80-2B
26
210.72
224
194.84
194.84
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B28D25D24_BB1
NK80-2B
28
226.86
241
210.98
210.98
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B30D25D24_BB1
NK80-2B
30
243.00
257
227.12
227.12
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B32D30D29_BB1
NK80-2B
32
259.14
273
243.26
243.26
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B35D30D29_BB1
NK80-2B
35
283.36
297
267.48
267.19
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B36D30D29_BB1
NK80-2B
36
291.43
306
275.55
275.55
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B37D30D29_BB1
NK80-2B
37
299.51
314
283.63
283.36
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B38D30D29_BB1
NK80-2B
38
307.58
322
291.70
291.70
14.1
Induction hardening
W : Welding type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK80-2B40D35D34_BB1
NK80-2B
40
323.74
338
307.86
307.86
14.1
Induction hardening
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성