You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
English (United States)
NK140B/NK140C - for Bearing (Step hole)
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
B, C Type
Powered by
CAD模型選擇
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/b_type/nk140b_for_bearing_step_hole.prj},{NB=KANA140B24D32D31_BB1_ (137 H 7 7100 1 0 0 N/A 0 0 0 0/+0.2 0/+0.2)},{TYPE=NK140B},{TYPEX=140B},{TYP=B},{NOT=24},{NOTX=24.000},{DP=340.54},{DO=364},{MATC=},{BERTYPE=1},{BD=137.0},{BDMAX=137.0},{SD1=32.0},{SD1TS=H},{SD1TC=7},{BL=71.00},{BLR=0.00},{BLL=0.00},{BLMAX=71.0},{AA=15},{SHL=1.00},{SHLTS= 'h', 'h', 'd', 'd', 'e', 'e', 'f', 'f', 'g', 'g', 'js', 'js', 'k' , 'k', 'm', 'm', 'n', 'n'},{SHLTC=$SHLTCALG.},{SHLT=0/+0.2},{SN=0.00},{SD12=0.0},{SD12TS=N/A},{SD12TC=0},{SHL2=0.00},{SHL2T=0/+0.2},{SHL2TS= $SHL2TSALG.},{SHL2TC= $SHL2TCALG.},{SN2=0.00},{SD=31.0},{SDMIN=31.0},{SDMIN1=32.000},{SDMIN2=33.700},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD1T
Step hole dia. allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
SD2
Snap ring groove dia.
[mm]
SM
Snap ring groove width
[mm]
SD12T
Step hole dia. allowance 2
[μm]
SD22
Snap ring groove dia. 2
[mm]
SM2
Snap ring groove width 2
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK140B10D28D27_BB1
NK140B
10
143.84
163
118.44
118.44
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B11D28D27_BB1
NK140B
11
157.78
178
132.38
130.77
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B12D28D27_BB1
NK140B
12
171.74
193
146.34
146.34
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B13D28D27_BB1
NK140B
13
185.74
207
160.34
158.99
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B14D28D27_BB1
NK140B
14
199.76
221
174.36
174.36
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B15D28D27_BB1
NK140B
15
213.79
236
188.39
187.22
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B16D28D27_BB1
NK140B
16
227.84
250
202.44
202.44
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B17D28D27_BB1
NK140B
17
241.91
264
216.51
215.48
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B18D28D27_BB1
NK140B
18
255.98
279
230.58
230.58
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B19D28D27_BB1
NK140B
19
270.06
293
244.66
243.74
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B20D28D27_BB1
NK140B
20
284.15
307
258.75
258.75
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B21D28D27_BB1
NK140B
21
298.24
322
272.84
272.01
23.5
Induction hardening
C : Cutting type
0/+21
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B22D32D31_BB1
NK140B
22
312.34
336
286.94
286.94
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B23D32D31_BB1
NK140B
23
326.44
350
301.04
300.28
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B24D32D31_BB1
NK140B
24
340.54
364
315.14
315.14
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B25D32D31_BB1
NK140B
25
354.65
379
329.25
328.55
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B26D32D31_BB1
NK140B
26
368.77
393
343.37
343.37
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B27D32D31_BB1
NK140B
27
382.88
407
357.48
356.83
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B28D32D31_BB1
NK140B
28
397.00
421
371.60
371.60
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B30D32D31_BB1
NK140B
30
425.24
450
399.84
399.84
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B32D32D31_BB1
NK140B
32
453.49
478
428.09
428.09
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B35D32D31_BB1
NK140B
35
495.88
521
470.48
469.98
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B36D32D31_BB1
NK140B
36
510.01
535
484.61
484.61
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B38D32D31_BB1
NK140B
38
538.27
563
512.87
512.87
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
KANA_NK140B40D32D31_BB1
NK140B
40
566.54
591
541.14
541.14
23.5
None
W : Welding type
0/+25
0.0
0.0
0.00
0.00
N/A
0.00
0.00
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表