您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2047 - Arretierbolzen Stahl oder Edelstahl mit Kunststoff-Ösengriff
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/indexing_plungers/03089-05_asmtab.prj},{NB=K2047.1238161841},{A=40},{B=10.7},{D=8},{L=81.0},{L1=26},{L2=45.3},{L3=23},{S=8},{SW1=16},{F=2.3},{F1=8},{F2=19},{ANZDM=20},{GEW=0.0700},{EAN=4059245835959},{TYP=0},{TYP1=1},{NDM=16.000},{ST=1.000},{XA=0.000},{BESTKIPPUSA=K2047.123816184},{FORM=B},{FARBE=verkehrsrot RAL 3020},{MATERIAL=Edelstahl},{D1=M 16 x 1,5},{SW2=24},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{XB=blank},{XC=A2},{PPATH=03089-05_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
width
[mm]
B
width
[mm]
D
Diameter
[mm]
D1
thread
[mm]
L
distance
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
distance
[mm]
S
Stroke
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ANZDM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K2047.0104080
K2047.0104080
A
anthracite grey RAL 7021
Steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835324
K2047.0115100
K2047.0115100
A
anthracite grey RAL 7021
Steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835331
K2047.0126120
K2047.0126120
A
anthracite grey RAL 7021
Steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835348
K2047.0138160
K2047.0138160
A
anthracite grey RAL 7021
Steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835355
K2047.010408084
K2047.010408084
A
traffic red RAL 3020
Steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835362
K2047.011510084
K2047.011510084
A
traffic red RAL 3020
Steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835379
K2047.012612084
K2047.012612084
A
traffic red RAL 3020
Steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835386
K2047.013816084
K2047.013816084
A
traffic red RAL 3020
Steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835393
K2047.0104081
K2047.0104081
A
anthracite grey RAL 7021
Steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835409
K2047.0115101
K2047.0115101
A
anthracite grey RAL 7021
Steel
25
6.7
5
M 10 x 1
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835416
K2047.0126121
K2047.0126121
A
anthracite grey RAL 7021
Steel
30
8.0
6
M 12 x 1,5
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835423
K2047.0138161
K2047.0138161
A
anthracite grey RAL 7021
Steel
40
10.7
8
M 16 x 1,5
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835430
K2047.010408184
K2047.010408184
A
traffic red RAL 3020
Steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835447
K2047.011510184
K2047.011510184
A
traffic red RAL 3020
Steel
25
6.7
5
M 10 x 1
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835454
K2047.012612184
K2047.012612184
A
traffic red RAL 3020
Steel
30
8.0
6
M 12 x 1,5
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835461
K2047.013816184
K2047.013816184
A
traffic red RAL 3020
Steel
40
10.7
8
M 16 x 1,5
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835478
K2047.1104080
K2047.1104080
A
anthracite grey RAL 7021
stainless steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835485
K2047.1115100
K2047.1115100
A
anthracite grey RAL 7021
stainless steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835492
K2047.1126120
K2047.1126120
A
anthracite grey RAL 7021
stainless steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835508
K2047.1138160
K2047.1138160
A
anthracite grey RAL 7021
stainless steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835515
K2047.110408084
K2047.110408084
A
traffic red RAL 3020
stainless steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835522
K2047.111510084
K2047.111510084
A
traffic red RAL 3020
stainless steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
4059245835539
K2047.112612084
K2047.112612084
A
traffic red RAL 3020
stainless steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
4059245835546
K2047.113816084
K2047.113816084
A
traffic red RAL 3020
stainless steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
4059245835553
K2047.1104081
K2047.1104081
A
anthracite grey RAL 7021
stainless steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
4059245835560
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0638 - Mounting brackets aluminium
KIPP USA
05.06.2024
K0342 - Indexing Plungers
KIPP USA
05.06.2024
K0345 - Indexing Plungers without collar
KIPP USA
11.06.2024
K0632 - Indexing Plungers pull knob, stainless steel
KIPP USA
11.06.2024
K1673 - Cam-action indexing plungers stainless steel
KIPP USA
05.06.2024
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表