您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/indexing_plungers/03090_3_asmtab.prj},{NB=K1584.184101},{A=53.4},{A1=67.8},{B=26.9},{B1=19.4},{L=62.9},{L1=28},{L2=12},{L3=25},{S=10},{SW1=22},{F=2.8},{F1=15},{F2=34},{GEW=0.1105},{EAN=4059245506644},{NDM=20.000},{ST=1.500},{TYP=20.000},{XA=3.000},{XB=18.000},{XZ=10.000},{TYP1=4.000},{XD=10.400},{BESTKIPPUSA=K1584.18410},{FORM=A},{AUSF=schwarz},{MATERIAL=Edelstahl},{D=10},{D1=M20x1,5},{SW2=-},{BS=Infotext},{INFO=},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
B
width
[mm]
B1
distance
[mm]
D
diameter
[mm]
D1
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
S
Length
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1584.81051
K1584.8105
A
black
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0230
Yes
4059245506453
98% Warenverfügbarkeit. N...
31.12.2099
K1584.82061
K1584.8206
A
black
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0284
Yes
4059245506460
98% Warenverfügbarkeit. N...
31.12.2099
K1584.83081
K1584.8308
A
black
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
4059245506477
98% Warenverfügbarkeit. N...
31.12.2099
K1584.84101
K1584.8410
A
black
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
4059245506484
98% Warenverfügbarkeit. N...
31.12.2099
K1584.81051541
K1584.8105154
A
traffic red RAL 3020
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0208
Yes
4059245506491
98% Warenverfügbarkeit. N...
31.12.2099
K1584.82061541
K1584.8206154
A
traffic red RAL 3020
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0284
Yes
4059245506507
98% Warenverfügbarkeit. N...
31.12.2099
K1584.83081541
K1584.8308154
A
traffic red RAL 3020
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
4059245506514
98% Warenverfügbarkeit. N...
31.12.2099
K1584.84101541
K1584.8410154
A
traffic red RAL 3020
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
4059245506521
98% Warenverfügbarkeit. N...
31.12.2099
K1584.91051
K1584.9105
B
black
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0293
Yes
4059245506538
98% Warenverfügbarkeit. N...
31.12.2099
K1584.92061
K1584.9206
B
black
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
19
1.8
6
14
0.0375
Yes
4059245506545
98% Warenverfügbarkeit. N...
31.12.2099
K1584.93081
K1584.9308
B
black
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
24
2.3
15
35
0.0937
Yes
4059245506552
98% Warenverfügbarkeit. N...
31.12.2099
K1584.94101
K1584.9410
B
black
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
30
2.8
15
34
0.1430
Yes
4059245506569
98% Warenverfügbarkeit. N...
31.12.2099
K1584.91051541
K1584.9105154
B
traffic red RAL 3020
steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0926
Yes
4059245506576
98% Warenverfügbarkeit. N...
31.12.2099
K1584.92061541
K1584.9206154
B
traffic red RAL 3020
steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
19
1.8
6
14
0.0375
Yes
4059245506583
98% Warenverfügbarkeit. N...
31.12.2099
K1584.93081541
K1584.9308154
B
traffic red RAL 3020
steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
24
2.3
15
35
0.0289
Yes
4059245506590
98% Warenverfügbarkeit. N...
31.12.2099
K1584.94101541
K1584.9410154
B
traffic red RAL 3020
steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
30
2.8
15
34
0.1430
Yes
4059245506606
98% Warenverfügbarkeit. N...
31.12.2099
K1584.181051
K1584.18105
A
black
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0229
Yes
4059245506613
98% Warenverfügbarkeit. N...
31.12.2099
K1584.182061
K1584.18206
A
black
stainless steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0283
Yes
4059245506620
98% Warenverfügbarkeit. N...
31.12.2099
K1584.183081
K1584.18308
A
black
stainless steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0738
Yes
4059245506637
98% Warenverfügbarkeit. N...
31.12.2099
K1584.184101
K1584.18410
A
black
stainless steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
4059245506644
98% Warenverfügbarkeit. N...
31.12.2099
K1584.181051541
K1584.18105154
B
traffic red RAL 3020
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
-
1.3
5
12
0.0208
Yes
4059245506651
98% Warenverfügbarkeit. N...
31.12.2099
K1584.182061541
K1584.18206154
B
traffic red RAL 3020
stainless steel
31.6
41.7
17.8
12.9
6
M12x1,5
44.0
20
8
17
6
14
-
1.8
6
14
0.0303
Yes
4059245506668
98% Warenverfügbarkeit. N...
31.12.2099
K1584.183081541
K1584.18308154
B
traffic red RAL 3020
stainless steel
55.5
67.8
26.9
19.4
8
M16x1,5
56.9
26
10
23
8
19
-
2.3
15
35
0.0735
Yes
4059245506675
98% Warenverfügbarkeit. N...
31.12.2099
K1584.184101541
K1584.18410154
B
traffic red RAL 3020
stainless steel
53.4
67.8
26.9
19.4
10
M20x1,5
62.9
28
12
25
10
22
-
2.8
15
34
0.1105
Yes
4059245506682
98% Warenverfügbarkeit. N...
31.12.2099
K1584.191051
K1584.19105
A
black
stainless steel
31.7
41.7
17.8
12.9
5
M10x1
39.0
17
7
15
5
13
17
1.3
5
12
0.0298
Yes
4059245506699
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1584 - Steel or stainless steel indexing plunger with cam lever
KIPP
27.05.2024
K0338 - Locking Bolt
KIPP USA
11.06.2024
K1290 - Positioning bushes for indexing plunger
KIPP USA
05.06.2024
K0637 - Cam Action Indexing Plungers stainless steel
KIPP USA
05.06.2024
K0748 - Indexing plungers short version
KIPP USA
05.06.2024
K0736 - Bushes cylindrical
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表