您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1124 - Indexing plungers with T-grip
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD模型選擇
{kipp_usa/arretierbolzen/indexing_plungers/03090_1.prj},{NB=K1124.05410840},{D=10},{A=72},{B=19.0},{L=84},{L1=28},{L2=12},{L3=25},{H=10},{SW1=22},{F=2.8},{F1=15},{F2=34},{GEW=0.1265},{EAN=4059245257126},{NDM=20},{XA=34.0},{XB=180.0},{XC=6.81},{XD=170.0},{XE=146.47},{XF=0.50},{XG=18.0},{XH=1.83},{XI=5.0},{XJ=0.5},{XK=72.0},{XL=1.0},{XM=34.71},{XN=3.0},{XO=8.0},{XQ=180.00},{XR=36.0},{XS=10.0},{XT=11.0},{XU=7.0},{XV=10.0},{XW=31.5},{XX=0.000},{ST=1.500},{BESTKIPPUSA=K1124.0541084},{MATERIAL=Edelstahl},{FARBE=rot},{FORM=A},{D1=M20X1,5},{SW2=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{XPOS='0','entspannte Position','1','gespannte Position'},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D1
Thread
ⁿ/ₐ
A
distance
[mm]
B
Width
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
H
Height
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
ⁿ/ₐ
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1124.5206
K1124.5206
Steel
black
A
6
M12X1,5
50
15.5
58
20
8
17
6
14
-
1.8
6
14
0.0334
Yes
4059245257010
98% Warenverfügbarkeit. N...
31.12.2099
K1124.5308
K1124.5308
Steel
black
A
8
M16X1,5
60
18.0
77
26
10
23
8
19
-
2.3
15
35
0.0750
Yes
4059245257027
98% Warenverfügbarkeit. N...
31.12.2099
K1124.5410
K1124.5410
Steel
black
A
10
M20X1,5
72
19.0
84
28
12
25
10
22
-
2.8
15
34
0.1260
Yes
4059245257034
98% Warenverfügbarkeit. N...
31.12.2099
K1124.520684
K1124.520684
Steel
red
A
6
M12X1,5
50
15.5
58
20
8
17
6
14
-
1.8
6
14
0.0334
Yes
4059245257041
98% Warenverfügbarkeit. N...
31.12.2099
K1124.530884
K1124.530884
Steel
red
A
8
M16X1,5
60
18.0
77
26
10
23
8
19
-
2.3
15
35
0.0750
Yes
4059245257058
98% Warenverfügbarkeit. N...
31.12.2099
K1124.541084
K1124.541084
Steel
red
A
10
M20X1,5
72
19.0
84
28
12
25
10
22
-
2.8
15
34
0.1265
Yes
4059245257065
98% Warenverfügbarkeit. N...
31.12.2099
K1124.05206
K1124.05206
Stainless steel
black
A
6
M12X1,5
50
15.5
58
20
8
17
6
14
-
1.8
6
14
0.0330
Yes
4059245257072
98% Warenverfügbarkeit. N...
31.12.2099
K1124.05308
K1124.05308
Stainless steel
black
A
8
M16X1,5
60
18.0
77
26
10
23
8
19
-
2.3
15
35
0.0750
Yes
4059245257089
98% Warenverfügbarkeit. N...
31.12.2099
K1124.05410
K1124.05410
Stainless steel
black
A
10
M20X1,5
72
19.0
84
28
12
25
10
22
-
2.8
15
34
0.1265
Yes
4059245257096
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0520684
K1124.0520684
Stainless steel
red
A
6
M12X1,5
50
15.5
58
20
8
17
6
14
-
1.8
6
14
0.0334
Yes
4059245257102
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0530884
K1124.0530884
Stainless steel
red
A
8
M16X1,5
60
18.0
77
26
10
23
8
19
-
2.3
15
35
0.0754
Yes
4059245257119
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0541084
K1124.0541084
Stainless steel
red
A
10
M20X1,5
72
19.0
84
28
12
25
10
22
-
2.8
15
34
0.1265
Yes
4059245257126
98% Warenverfügbarkeit. N...
31.12.2099
K1124.6206
K1124.6206
Steel
black
B
6
M12X1,5
50
15.5
58
20
8
17
6
14
19
1.8
6
14
0.0422
Yes
4059245257133
98% Warenverfügbarkeit. N...
31.12.2099
K1124.6308
K1124.6308
Steel
black
B
8
M16X1,5
60
18.0
77
26
10
23
8
19
24
2.3
15
35
0.0925
Yes
4059245257140
98% Warenverfügbarkeit. N...
31.12.2099
K1124.6410
K1124.6410
Steel
black
B
10
M20X1,5
72
19.0
84
28
12
25
10
22
30
2.8
15
34
0.1590
Yes
4059245257157
98% Warenverfügbarkeit. N...
31.12.2099
K1124.620684
K1124.620684
Steel
red
B
6
M12X1,5
50
15.5
58
20
8
17
6
14
19
1.8
6
14
0.0423
Yes
4059245257164
98% Warenverfügbarkeit. N...
31.12.2099
K1124.630884
K1124.630884
Steel
red
B
8
M16X1,5
60
18.0
77
26
10
23
8
19
24
2.3
15
35
0.0929
Yes
4059245257171
98% Warenverfügbarkeit. N...
31.12.2099
K1124.641084
K1124.641084
Steel
red
B
10
M20X1,5
72
19.0
84
28
12
25
10
22
30
2.8
15
34
0.1597
Yes
4059245257188
98% Warenverfügbarkeit. N...
31.12.2099
K1124.06206
K1124.06206
Stainless steel
black
B
6
M12X1,5
50
15.5
58
20
8
17
6
14
19
1.8
6
14
0.0421
Yes
4059245257195
98% Warenverfügbarkeit. N...
31.12.2099
K1124.06308
K1124.06308
Stainless steel
black
B
8
M16X1,5
60
18.0
77
26
10
23
8
19
24
2.3
15
35
0.0924
Yes
4059245257201
98% Warenverfügbarkeit. N...
31.12.2099
K1124.06410
K1124.06410
Stainless steel
black
B
10
M20X1,5
72
19.0
84
28
12
25
10
22
30
2.8
15
34
0.1603
Yes
4059245257218
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0620684
K1124.0620684
Stainless steel
red
B
6
M12X1,5
50
15.5
58
20
8
17
6
14
19
1.8
6
14
0.0427
Yes
4059245257225
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0630884
K1124.0630884
Stainless steel
red
B
8
M16X1,5
60
18.0
77
26
10
23
8
19
24
2.3
15
35
0.0922
Yes
4059245257232
98% Warenverfügbarkeit. N...
31.12.2099
K1124.0641084
K1124.0641084
Stainless steel
red
B
10
M20X1,5
72
19.0
84
28
12
25
10
22
30
2.8
15
34
0.1612
Yes
4059245257249
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0631 - Locking Bolt short version
KIPP USA
11.06.2024
K1290 - Positioning bushes for indexing plunger
KIPP USA
05.06.2024
GN 817.8 CK - Stainless Steel-Indexing plungers, Type CK, with rest positio...
Ganter
19.06.2024
GN817.8 C - Indexing plunger, Type C, with rest position, without lock nut
Berger Tools
04.04.2023
EH 23230. - Push Plunger, with pin, protected against rotating / with femal...
Halder
22.12.2022
HTCP - Threaded Plunger Clamp
Harcourt
02.04.2024
BSD-50 - Weld On Spring Plungers - T-Handle
Essentra Components
11.08.2014
PTX-A - Indexing Plunger - T-Knob style
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Indexing plunger - With/without rest position
SDN Präzisionstechnik
28.07.2022
GN 414.1 A - Indexing plungers, Type A, without lock nut
Ganter
19.06.2024
Modèle 32-1010 - Doigt d'indexage à poignée en "T" avec dispositif de bloca...
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
GN 608 - Indexing plungers
Ganter
19.06.2024
GN 817.9 B - Indexing plungers, type B without rest position
Ganter
19.06.2024
GN 817.3 B - Indexing plunger, Type B, without rest position
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表