您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0792 - Ball lock pins with T-grip
KIPP USA
Ball Lock Pins
Ball Lock Pins, T and L Grip
Powered by
CAD模型選擇
{kipp_usa/kugelsperrbolzen/ball_lock_pins_t_and_l_grip/03420_2.prj},{NB=K0792.2082160800},{B=33.0},{D=81.8},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=28.8},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2545},{EAN=4059245255726},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=40.3},{XL=40.4},{XM=34.1},{XN=38.8},{XO=0.8},{XP=23.3},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=87.1},{XX=5.2},{XY=37.4},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=9.50000},{XH1=36.300},{XI1=11.300},{XJ1=232.000},{XK1=7.100},{XL1=0.000},{XM1=0.000},{XN1=35.200},{XO1=0.000},{XP1=0.000},{XQ1=18.200},{XR1=36.400},{XS1=13.900},{XT1=32.400},{XU1=0.000},{XV1=0.000},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0792.204605010
K0792.204605010
black
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15.9
5
15
0.0215
Yes
4059245255276
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204605015
K0792.204605015
black
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20.9
5
15
0.0173
Yes
4059245255283
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204605020
K0792.204605020
black
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25.9
5
15
0.0229
Yes
4059245255290
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204605025
K0792.204605025
black
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30.9
5
15
0.0246
Yes
4059245255306
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204605030
K0792.204605030
black
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35.9
5
15
0.0252
Yes
4059245255313
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606010
K0792.204606010
black
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16.8
6
22
0.0225
Yes
4059245255320
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606015
K0792.204606015
black
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21.8
6
22
0.0236
Yes
4059245255337
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606020
K0792.204606020
black
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
36.8
6
22
0.0247
Yes
4059245255344
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606025
K0792.204606025
black
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31.8
6
22
0.0266
Yes
4059245255351
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606030
K0792.204606030
black
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36.8
6
22
0.0268
Yes
4059245255368
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606035
K0792.204606035
black
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41.8
6
22
0.0279
Yes
4059245255375
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606040
K0792.204606040
black
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46.8
6
22
0.0299
Yes
4059245255382
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606045
K0792.204606045
black
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51.8
6
22
0.0298
Yes
4059245255399
98% Warenverfügbarkeit. N...
31.12.2099
K0792.204606050
K0792.204606050
black
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56.8
6
22
0.0320
Yes
4059245255405
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308020
K0792.206308020
black
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27.8
8
38
0.0561
Yes
4059245255412
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308025
K0792.206308025
black
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32.8
8
38
0.0579
Yes
4059245255429
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308030
K0792.206308030
black
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37.8
8
38
0.0600
Yes
4059245255436
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308035
K0792.206308035
black
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42.8
8
38
0.0410
Yes
4059245255443
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308040
K0792.206308040
black
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47.8
8
38
0.0638
Yes
4059245255450
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308045
K0792.206308045
black
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52.8
8
38
0.0658
Yes
4059245255467
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206308050
K0792.206308050
black
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57.8
8
38
0.0695
Yes
4059245255474
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206310020
K0792.206310020
black
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28.9
10
60
0.0626
Yes
4059245255481
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206310025
K0792.206310025
black
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33.9
10
60
0.0655
Yes
4059245255498
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206310030
K0792.206310030
black
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38.9
10
60
0.0686
Yes
4059245255504
98% Warenverfügbarkeit. N...
31.12.2099
K0792.206310035
K0792.206310035
black
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43.9
10
60
0.0716
Yes
4059245255511
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0363 - Ball lock pins
KIPP USA
05.06.2024
K0792 - Ball lock pins
KIPP USA
05.06.2024
K0366 - Ball lock pins with T-grip
KIPP USA
05.06.2024
K0365 - Locking pins with key ring
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表