您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0296 - Feet with threaded pin to DIN 6320 (edition 1971)
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/02030.prj},{NB=K0296.10},{BESTKIPPUSA=K0296.10},{FORM=A},{AUSF=mit glatter Auflagefläche},{B=16},{D=13.0},{G=M 10},{H=20},{E=19.6},{SW=17},{GEW=0.0415},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245004447},{NDM=10},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
Length
[mm]
D
diameter
[mm]
G
thread
ⁿ/ₐ
H
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0296.06
K0296.06
A
with smooth support surfa...
11
8.0
M 6
10
11.5
10
0.0075
Yes
4059245004393
31.12.2099
98% Warenverfügbarkeit. N...
K0296.061
K0296.061
A
with smooth support surfa...
11
6.0
M 6
20
11.5
10
0.0133
Yes
4059245004409
31.12.2099
98% Warenverfügbarkeit. N...
K0296.08
K0296.08
A
with smooth support surfa...
13
10.0
M 8
15
15.0
13
0.0185
Yes
4059245004416
31.12.2099
98% Warenverfügbarkeit. N...
K0296.081
K0296.081
A
with smooth support surfa...
13
9.0
M 8
30
15.0
13
0.0345
Yes
4059245004423
31.12.2099
98% Warenverfügbarkeit. N...
K0296.10
K0296.10
A
with smooth support surfa...
16
13.0
M 10
20
19.6
17
0.0415
Yes
4059245004447
31.12.2099
98% Warenverfügbarkeit. N...
K0296.101
K0296.101
A
with smooth support surfa...
16
13.0
M 10
40
19.6
17
0.0804
Yes
4059245004454
31.12.2099
98% Warenverfügbarkeit. N...
K0296.12
K0296.12
A
with smooth support surfa...
20
15.0
M 12
25
21.9
19
0.0681
Yes
4059245004461
31.12.2099
98% Warenverfügbarkeit. N...
K0296.121
K0296.121
A
with smooth support surfa...
20
15.0
M 12
50
21.9
19
0.1276
Yes
4059245004478
31.12.2099
98% Warenverfügbarkeit. N...
K0296.083
K0296.083
B
with hard metal tips
13
11.5
M 8
15
15.0
13
0.0198
Yes
4059245004430
31.12.2099
98% Warenverfügbarkeit. N...
K0296.123
K0296.123
B
with hard metal tips
20
15.0
M 12
25
21.9
19
0.0655
Yes
4059245004485
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表