您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: NIASA, S.A.
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIASA, S.A.
NU-TR - Translating nut - Trapezoidal screw
NIASA, S.A.
Powered by
CAD模型選擇
{niasa/translating_nut_trapezoidal_screw_asmtab.prj},{NB=M3-NUC-6:1-TR-30x6-0100},{HBODY=82},{LBL2=63},{ES=25},{SE5D=17.00},{DIS=1.2},{SIZECD=10},{SIZECD1=16},{SIZECD3=10},{SIZECD4=7},{SIZECD5=8},{SIZECD6=35},{SIZECD7=3},{SIZE=M3},{LOAD=25 kN (2.5 t)},{SST=NUC/NUT},{WGRX='6:1','24:1'},{TR='30x6','36x6'},{STROKEX=100,200,300,400,500,750,1000,1500,2000},{SJN=NUC},{WGR=6:1},{ST=TR},{SS=30x6},{STROKE=100},{SE=},{SN=},{ON=},{SP=},{NF=},{EM=},{BR=},{SSH=},{ENC=},{INFL=},{MD=},{AB=},{ENA=},{ISP=},{IS=},{DS=},{GBF=},{PS=},{LUB=},{LUBR=},{AP=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
LOAD
Load
ⁿ/ₐ
M1-NUC-4:1-TR-18x4-0100
M1
5 kN (0.5 t)
M2-NUC-4:1-TR-20x4-0100
M2
10 kN (1 t)
M3-NUC-6:1-TR-30x6-0100
M3
25 kN (2.5 t)
M4-NUC-7:1-TR-40x7-0100
M4
50 kN (5 t)
M5-NUC-9:1-TR-55x9-0100
M5
100 kN (10 t)
J1-NUC-9:1-TR-60x9-0100
J1
150 kN (15 t)
Jseries-NUC-9:1-TR-70x10-...
Jseries
200 kN (20 t)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EZ - Connecting shaft with fully split clamping hub
NIASA, S.A.
19.04.2023
EK - Elastomer coupling with keyways
NIASA, S.A.
19.04.2023
SS/SR-TR - Translating screw - Trapezoidal screw
NIASA, S.A.
16.11.2023
NU-BA - Translating nut - Ball screw
NIASA, S.A.
15.11.2023
BG - Bevel gearboxes
NIASA, S.A.
13.06.2023
MO - Electric motor (and its options)
NIASA, S.A.
20.04.2023
SS/SR-BA - Translating screw - Ball screw
NIASA, S.A.
16.11.2023
SP - Pedestal bearings and shaft
NIASA, S.A.
19.04.2023
J350FRM - Trapezoidal lead screw nuts with flange
igus
13.09.2022
JFRM-TR-P - Two-start drylin® lead screw nuts with flange, made from iglidu...
igus
13.09.2022
JFRM-JFLM-SG - High helix lead screw nuts with flange, made from iglidur® J
igus
01.05.2020
FJUM-01 - Round Flange, mm
igus
12.09.2022
CMR0025-C00 - Rotating
POWER JACKS
07.09.2023
BF6 - Rear flange
NIASA, S.A.
20.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表