您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
IPF/IPSF-ABX/A - Fixed castor
Rollenbau
Stainless Steel Castors
Series IP up to max. 600 kg
IP-A
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_ip/ip_a/ipf_ipsf_abx_a_asmtab.prj},{NB=IPSF 126 ABX},{ORDERNO=IPSF 126 ABX},{WDAB=125x40},{LC=300},{H=162},{TP=135x110},{HS=105x80},{HD=11},{WB=Roller bearing},{VER=3},{BODY=IPSF 126},{SHAFT=IPSF 126},{WHEEL=126 ABX 15},{PD=66.000},{PPATH=ip_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
IPF 101 ABX
IPF 101 ABX
100x40
250
137
105x85
80x60
9
Roller bearing
IPF 101 A
IPF 101 A
100x40
250
137
105x85
80x60
9
Nylon plain bearing
IPSF 101 ABX
IPSF 101 ABX
100x40
250
137
135x110
105x80
11
Roller bearing
IPSF 101 A
IPSF 101 A
100x40
250
137
135x110
105x80
11
Nylon plain bearing
IPF 126 ABX
IPF 126 ABX
125x40
300
162
105x85
80x60
9
Roller bearing
IPF 126 A
IPF 126 A
125x40
300
162
105x85
80x60
9
Nylon plain bearing
IPSF 126 ABX
IPSF 126 ABX
125x40
300
162
135x110
105x80
11
Roller bearing
IPSF 126 A
IPSF 126 A
125x40
300
162
135x110
105x80
11
Nylon plain bearing
IPF 150 ABX
IPF 150 ABX
150x40
370
192
135x110
105x80
11
Roller bearing
IPF 150 A
IPF 150 A
150x40
370
192
135x110
105x80
11
Nylon plain bearing
IPF 175 ABX
IPF 175 ABX
175x40
500
236
135x110
105x80
11
Roller bearing
IPF 175 A
IPF 175 A
175x40
500
236
135x110
105x80
11
Nylon plain bearing
IPF 200 ABX
IPF 200 ABX
200x50
600
248
135x110
105x80
13
Roller bearing
IPF 200 A
IPF 200 A
200x50
600
248
135x110
105x80
13
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IPT/IPST-ABX/A - Swivel castor with total lock
Rollenbau
27.09.2017
INF/INVF-A/ABX - Fixed castor
Rollenbau
27.09.2017
QDT-PK/P - Swivel castor with total lock
Rollenbau
27.09.2017
531 PUEL - Swivel castor with wheel brake
Rollenbau
27.09.2017
SMMT/SMMST-PEK - Swivel castor with total lock
Rollenbau
27.09.2017
INSS-A - Swivel castor
Rollenbau
27.09.2017
ED-TLSBAK - Swivel castor
Rollenbau
27.09.2017
331LXR-TP - Swivel castor with total lock
Rollenbau
27.09.2017
EDF-TLSK - Fixed castor
Rollenbau
27.09.2017
EDF-TLBAK - Fixed castor
Rollenbau
27.09.2017
310X RÜ-P - Swivel castor
Rollenbau
27.09.2017
EDDF-ESK/EESK - Fixed castor
Rollenbau
27.09.2017
540 M8/M10/M12 PUEL - Swivel castor
Rollenbau
27.09.2017
540 M8/M10/M12 PU - Swivel castor
Rollenbau
27.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表