您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZM 2 - Wheel - Machined plastic - Module 2.0 - Pitch 6.283mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zm2.prj},{NB=hpc_ZM2-38_S},{DET=S},{MAT=Plastique},{Z=38},{P=76},{EA=50.5},{C=80},{E=82},{M=50},{A=20},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - ZM2-12
ZM2-12
Plastic
12
24
24.5
28
30
20
12
HPC - ZM2-14
ZM2-14
Plastic
14
28
26.5
32
34
25
15
HPC - ZM2-15
ZM2-15
Plastic
15
30
27.5
34
36
25
15
HPC - ZM2-16
ZM2-16
Plastic
16
32
28.5
36
38
30
15
HPC - ZM2-17
ZM2-17
Plastic
17
34
29.5
38
40
30
15
HPC - ZM2-18
ZM2-18
Plastic
18
36
30.5
40
42
30
15
HPC - ZM2-19
ZM2-19
Plastic
19
38
31.5
42
44
30
15
HPC - ZM2-20
ZM2-20
Plastic
20
40
32.5
44
46
30
15
HPC - ZM2-22
ZM2-22
Plastic
22
44
34.5
48
50
30
15
HPC - ZM2-24
ZM2-24
Plastic
24
48
36.5
52
54
30
15
HPC - ZM2-25
ZM2-25
Plastic
25
50
37.5
54
56
40
20
HPC - ZM2-26
ZM2-26
Plastic
26
52
38.5
56
58
40
20
HPC - ZM2-28
ZM2-28
Plastic
28
56
40.5
60
62
40
20
HPC - ZM2-30
ZM2-30
Plastic
30
60
42.5
64
66
50
20
HPC - ZM2-32
ZM2-32
Plastic
32
64
44.5
68
70
50
20
HPC - ZM2-34
ZM2-34
Plastic
34
68
46.5
72
74
50
20
HPC - ZM2-35
ZM2-35
Plastic
35
70
47.5
74
76
50
20
HPC - ZM2-36
ZM2-36
Plastic
36
72
48.5
76
78
50
20
HPC - ZM2-38
ZM2-38
Plastic
38
76
50.5
80
82
50
20
HPC - ZM2-40
ZM2-40
Plastic
40
80
52.5
84
86
50
20
HPC - ZM2-42
ZM2-42
Plastic
42
84
54.5
88
90
50
20
HPC - ZM2-44
ZM2-44
Plastic
44
88
56.5
92
94
50
20
HPC - ZM2-45
ZM2-45
Plastic
45
90
57.5
94
96
50
20
HPC - ZM2-46
ZM2-46
Plastic
46
92
58.5
96
98
50
20
HPC - ZM2-48
ZM2-48
Plastic
48
96
60.5
100
102
50
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表