您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 1.5 - Wheel - Bronze - Module 1.5 - Pitch 4.712mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m15.prj},{NB=hpc_M1.5-48_S},{DET=S},{MAT=Bronze},{Z=48},{P=72.0},{EA=46.00},{C=75.00},{E=76.5},{M=30},{A=15},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M1.5-12
M1.5-12
Bronze
12
18.0
19.00
21.00
22.5
15
8
HPC - M1.5-14
M1.5-14
Bronze
14
21.0
20.50
24.00
25.5
15
8
HPC - M1.5-15
M1.5-15
Bronze
15
22.5
21.25
25.50
27.0
18
8
HPC - M1.5-16
M1.5-16
Bronze
16
24.0
22.00
27.00
28.5
18
8
HPC - M1.5-18
M1.5-18
Bronze
18
27.0
23.50
30.00
32.5
18
8
HPC - M1.5-20
M1.5-20
Bronze
20
30.0
25.00
33.00
34.5
20
10
HPC - M1.5-22
M1.5-22
Bronze
22
33.0
26.50
36.00
37.5
20
10
HPC - M1.5-24
M1.5-24
Bronze
24
36.0
28.00
39.00
40.5
20
10
HPC - M1.5-25
M1.5-25
Bronze
25
37.5
28.75
40.50
42.0
25
10
HPC - M1.5-28
M1.5-28
Bronze
28
42.0
31.00
45.00
46.5
25
10
HPC - M1.5-30
M1.5-30
Bronze
30
45.0
32.50
48.00
49.5
30
15
HPC - M1.5-32
M1.5-32
Bronze
32
48.0
34.00
51.00
52.5
30
15
HPC - M1.5-34
M1.5-34
Bronze
34
51.0
35.50
54.00
55.5
30
15
HPC - M1.5-35
M1.5-35
Bronze
35
52.5
36.25
55.00
57.0
30
15
HPC - M1.5-38
M1.5-38
Bronze
38
57.0
38.50
60.00
62.5
30
15
HPC - M1.5-40
M1.5-40
Bronze
40
60.0
40.00
63.00
64.5
30
15
HPC - M1.5-42
M1.5-42
Bronze
42
63.0
41.50
66.00
67.5
30
15
HPC - M1.5-44
M1.5-44
Bronze
44
66.0
43.00
69.00
70.5
30
15
HPC - M1.5-45
M1.5-45
Bronze
45
67.5
43.75
70.50
72.0
30
15
HPC - M1.5-48
M1.5-48
Bronze
48
72.0
46.00
75.00
76.5
30
15
HPC - M1.5-50
M1.5-50
Bronze
50
75.0
47.50
78.00
79.5
30
15
HPC - M1.5-52
M1.5-52
Bronze
52
78.0
49.00
81.00
82.5
30
15
HPC - M1.5-54
M1.5-54
Bronze
54
81.0
50.50
84.00
85.5
30
15
HPC - M1.5-55
M1.5-55
Bronze
55
82.5
51.25
85.50
87.0
30
15
HPC - M1.5-58
M1.5-58
Bronze
58
87.0
53.50
90.00
91.5
30
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表