您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GLT3E-50 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
HPC
Conveyor and assembly parts
Housing accessories
Slides and leadscrew actuators
3 stage telescopic slides
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/slides/3/glt3e_50.prj},{NB=hpc_GLT3E-50-488_0},{REF=GLT3E-50-488},{A=35},{A1=128},{A2=96},{A3=128},{A4=-},{A5=-},{A6=35},{A7=392},{B=12.7},{H=50},{L=450},{S=0},{INFO=INFO},{S1=488},{PPATH=glt3e_50/glt3e_50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
A7
[mm]
B
[mm]
H
[mm]
L
[mm]
HPC - GLT3E-50-338
GLT3E-50-338
35
128
96
-
-
-
35
242
12.7
50
300
HPC - GLT3E-50-388
GLT3E-50-388
35
128
96
-
-
-
35
292
12.7
50
350
HPC - GLT3E-50-438
GLT3E-50-438
35
128
96
96
-
-
35
342
12.7
50
400
HPC - GLT3E-50-488
GLT3E-50-488
35
128
96
128
-
-
35
392
12.7
50
450
HPC - GLT3E-50-538
GLT3E-50-538
35
128
96
128
64
-
35
442
12.7
50
500
HPC - GLT3E-50-588
GLT3E-50-588
35
128
96
128
64
32
35
492
12.7
50
550
HPC - GLT3E-50-638
GLT3E-50-638
35
128
96
128
96
32
35
542
12.7
50
600
HPC - GLT3E-50-688
GLT3E-50-688
35
128
96
128
160
32
35
592
12.7
50
650
HPC - GLT3E-50-738
GLT3E-50-738
35
128
96
128
192
32
35
642
12.7
50
700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表