您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 950 - Handwheels without keyway, with fixed handle
Elesa+Ganter
操作件
DIN 950
DIN 950 B
DIN 950 B F
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/din950/din950_b/din950_b_f/din950_b_f.prj},{NB=Handrad DIN 950-GG-200-B20-F},{PARTNUMBER=DIN 950-GG-200-B20-F},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D1=200},{D2Y=20},{D2=B20},{D2X=18,20,22},{D3=38},{D4=M10},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=77.0},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=13.000},{GE=30.000},{GL1=80.000},{GL3=10.000},{GR1=5.000},{GR2=50.000},{GR3=31.000},{WEIGHT=2.3170},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel DIN 950-GG-80-B...
DIN 950-GG-80-B10-F
Gußeisen
80
B10
24
M6
14
16
29
48.5
27
16
3
0.3470
84879059
YES
Handwheel DIN 950-GG-80-B...
DIN 950-GG-80-B12-F
Gußeisen
80
B12
24
M6
14
16
29
48.5
27
16
3
0.3400
84879059
YES
Handwheel DIN 950-AL-80-B...
DIN 950-AL-80-B10-F
Aluminium-Kokillenguß
80
B10
24
M6
14
16
29
48.5
27
16
3
0.1460
84879090
YES
Handwheel DIN 950-AL-80-B...
DIN 950-AL-80-B12-F
Aluminium-Kokillenguß
80
B12
24
M6
14
16
29
48.5
27
16
3
0.1440
84879090
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-B10-F
Gußeisen
100
B10
26
M6
15
17
33
48.5
36
16
3
0.5440
84879059
YES
Handwheel DIN 950-GG-100-...
DIN 950-GG-100-B12-F
Gußeisen
100
B12
26
M6
15
17
33
48.5
36
16
3
0.5390
84879059
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-B10-F
Aluminium-Kokillenguß
100
B10
26
M6
15
17
33
48.5
36
16
3
0.2280
84879090
YES
Handwheel DIN 950-AL-100-...
DIN 950-AL-100-B12-F
Aluminium-Kokillenguß
100
B12
26
M6
15
17
33
48.5
36
16
3
0.2240
84879090
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-B12-F
Gußeisen
125
B12
28
M8
16
18
36
62.0
47
20
3
0.7500
84879059
YES
Handwheel DIN 950-GG-125-...
DIN 950-GG-125-B14-F
Gußeisen
125
B14
28
M8
16
18
36
62.0
47
20
3
0.7470
84879059
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-B12-F
Aluminium-Kokillenguß
125
B12
28
M8
16
18
36
62.0
47
20
3
0.3700
84879090
YES
Handwheel DIN 950-AL-125-...
DIN 950-AL-125-B14-F
Aluminium-Kokillenguß
125
B14
28
M8
16
18
36
62.0
47
20
3
0.3240
84879090
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-B14-F
Gußeisen
140
B14
30
M8
17
19
39
62.0
52
20
3
1.0180
84879059
YES
Handwheel DIN 950-GG-140-...
DIN 950-GG-140-B16-F
Gußeisen
140
B16
30
M8
17
19
39
62.0
52
20
3
1.0000
84879059
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-B14-F
Aluminium-Kokillenguß
140
B14
30
M8
17
19
39
62.0
52
20
3
0.4260
84879090
YES
Handwheel DIN 950-AL-140-...
DIN 950-AL-140-B16-F
Aluminium-Kokillenguß
140
B16
30
M8
17
19
39
62.0
52
20
3
0.4200
84879090
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B14-F
Gußeisen
160
B14
33
M10
18
20
40
77.0
62
25
3
1.2110
84879059
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B15-F
Gußeisen
160
B15
33
M10
18
20
40
77.0
62
25
3
1.2070
84879059
YES
Handwheel DIN 950-GG-160-...
DIN 950-GG-160-B16-F
Gußeisen
160
B16
33
M10
18
20
40
77.0
62
25
3
1.2050
84879059
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B14-F
Aluminium-Kokillenguß
160
B14
33
M10
18
20
40
77.0
62
25
3
0.5930
84879090
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B15-F
Aluminium-Kokillenguß
160
B15
33
M10
18
20
40
77.0
62
25
3
0.5910
84879090
YES
Handwheel DIN 950-AL-160-...
DIN 950-AL-160-B16-F
Aluminium-Kokillenguß
160
B16
33
M10
18
20
40
77.0
62
25
3
0.5880
84879090
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-B16-F
Gußeisen
180
B16
35
M10
20
22
43
77.0
72
25
3
1.7680
84879059
YES
Handwheel DIN 950-GG-180-...
DIN 950-GG-180-B18-F
Gußeisen
180
B18
35
M10
20
22
43
77.0
72
25
3
1.7600
84879059
YES
Handwheel DIN 950-AL-180-...
DIN 950-AL-180-B16-F
Aluminium-Kokillenguß
180
B16
35
M10
20
22
43
77.0
72
25
3
0.7500
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表