您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
H 075 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/h_075.prj},{NB=H075028},{MAT=Steel},{FLA=With flanges},{CODE2=28H075},{CODE=H075028},{TYPE=6F},{CFL=FL075},{Z=28},{DP=113.19},{DE=111.82},{DF=120},{DM=80.0},{DI=-},{F=26.4},{L=40},{SB=11},{WEIGHT=2.26},{SBX=11},{DFX=120.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
H075014
Steel
With flanges
14H075
H075014
6F
FL059
14
56.60
55.22
64
40.0
-
26.4
40
8
0.59
H075015
Steel
With flanges
15H075
H075015
6F
FL060
15
60.64
59.27
66.5
45.0
-
26.4
40
8
0.65
H075016
Steel
With flanges
16H075
H075016
6F
FL061
16
64.68
63.31
70
45.0
-
26.4
40
8
0.70
H075017
Steel
With flanges
17H075
H075017
6F
FL062
17
68.72
67.35
75
45.0
-
26.4
40
8
0.73
H075018
Steel
With flanges
18H075
H075018
6F
FL063
18
72.77
71.39
79
55.0
-
26.4
40
11
0.91
H075019
Steel
With flanges
19H075
H075019
6F
FL064
19
76.81
75.44
82.5
60.0
-
26.4
40
11
1.08
H075020
Steel
With flanges
20H075
H075020
6F
FL076
20
80.85
79.48
87
62.0
-
26.4
40
11
1.18
H075021
Steel
With flanges
21H075
H075021
6F
FL066
21
84.89
83.52
91
65.0
-
26.4
40
11
1.30
H075022
Steel
With flanges
22H075
H075022
6F
FL067
22
88.94
87.56
94
68.0
-
26.4
40
11
1.42
H075023
Steel
With flanges
23H075
H075023
6F
FL068
23
92.98
91.61
97
72.0
-
26.4
40
11
1.67
H075024
Steel
With flanges
24H075
H075024
6F
FL070
24
97.02
95.65
102
72.0
-
26.4
40
11
1.71
H075025
Steel
With flanges
25H075
H075025
6F
FL071
25
101.06
99.69
106
72.0
-
26.4
40
11
1.87
H075026
Steel
With flanges
26H075
H075026
6F
FL072
26
105.11
103.73
112
80.0
-
26.4
40
11
2.00
H075027
Steel
With flanges
27H075
H075027
6F
FL074
27
109.15
107.78
115
80.0
-
26.4
40
11
2.10
H075028
Steel
With flanges
28H075
H075028
6F
FL075
28
113.19
111.82
120
80.0
-
26.4
40
11
2.26
H075029
Steel
With flanges
29H075
H075029
6F
FL075
29
117.23
115.86
120
80.0
-
26.4
40
11
2.49
H075030
Steel
With flanges
30H075
H075030
6F
FL078
30
121.28
119.90
128
80.0
-
26.4
40
11
2.70
H075032
Steel
With flanges
32H075
H075032
6F
FL080
32
129.36
127.99
135
80.0
-
26.4
40
11
2.85
H075033
Steel
With flanges
33H075
H075033
6F
FL081
33
133.40
132.03
142
80.0
-
26.4
40
11
3.10
H075034
Steel
With flanges
34H075
H075034
6F
FL081
34
137.45
136.07
142
80.0
-
26.4
40
11
3.30
H075035
Steel
With flanges
35H075
H075035
6F
FL085
35
141.49
140.12
150
80.0
-
26.4
40
11
3.50
H075036
Steel
With flanges
36H075
H075036
6F
FL085
36
145.53
144.16
150
80.0
-
26.4
40
11
3.65
H075038
Steel
With flanges
38H075
H075038
6F
FL086
38
153.62
152.24
158
80.0
-
26.4
40
11
3.90
H075040
Steel
With flanges
40H075
H075040
6F
FL090
40
161.70
160.33
168
80.0
-
26.4
40
11
4.23
H075042
Steel
With flanges
42H075
H075042
6F
FL094
42
169.79
168.41
180
80.0
-
26.4
40
11
4.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
H-B/D - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
NZRR-H-075-ST-GG - Standard Pulleys, Inch Pitch DIN 5294, Pitch H, Timing B...
MÄDLER
26.04.2024
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
MÄDLER
10.04.2024
H 100 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
ATPA__H075, ATPA__H100, ATPA__H150, ATPA__H200, ATPA__H300, ATPB__H075, ATP...
Misumi
25.04.2022
Modèle A1-340 - Roue cylindrique droite en inox - Module 3,0 - Largeur dent...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
H 300 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
14.04.2023
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
H-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
H 200 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
12.04.2023
H
KANA (Katayama Chain)
27.06.2023
L 075 - 3/8” (9,525 mm) - Timing belt pulleys for taper bushes
Sati
12.04.2023
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
Type H - Inch Timing Belt pulleys for cylindrical bores
Optibelt
20.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表