您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BGF-VHM-Z2-2xD-R30-IKZ-HE
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
BGF
UNF
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/bgf/unf/bgf-vhm-z2-2xd-r30-ikz-he.prj},{NB=GF432501.5045},{J21=GF432501.5045},{BLD=12},{A2=8.20},{B2=23.625},{B5=79},{B6=21.993},{B71=21.850},{C12=13},{C3=12},{D32=1.058},{D33=24},{D34=9.525},{D35=9.525},{D7=0},{F21=2},{F22=2},{G5=138},{H22=3},{A6=8.5},{C32=0},{C33=-0.011},{C4=57.007},{E2=29.78},{E3=4},{F4=29.78},{F5=45.0},{H21=1},{J7=0},{SHA256=89kA+q/mAaGJhIxEAhO51YRmdizTpDUbW8+89FjwR8M=},{INAME=GF4325012e5045_gen},{NAME=GF432501.5045_gen},{DOC=bgf-vhm-z2-2xd-r30-ikz-he/gf432501_5045.pdf},{NSM=DIN4000-82},{J22=BGF VHM IKZ HE},{J3=E},{H3=HSSE},{J6=ZYL01201311},{J8=FSC},{C11=ZYL},{C2=0120},{C31=h6},{D31=UNF},{F1=R},{F3=R},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=F,N},{H15=15, 16, 23, 24, 25},{H16=H},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D34
Thread Diameter Metric
[mm]
D35
Thread Diameter Inch
[Inch]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G5
Section Angle
[Grad]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
A6
Drilling Diameter
[mm]
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF432501.5043
DIN4000-82
GF432501.5043
BGF VHM IKZ HE
E
12
HSSE
ZYL00801311
FSC
5.26
16.023
62
14.968
14.753
ZYL
13
0080
8
h6
UNF
0.907
28
6.350
6.350
0
R
2
2
R
138
HSSE
3
-
5.5
0
-0.009
47.032
27.68
4
27.68
31.5
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5044
DIN4000-82
GF432501.5044
BGF VHM IKZ HE
E
12
HSSE
ZYL01001311
FSC
6.60
19.945
74
18.621
18.360
ZYL
13
0100
10
h6
UNF
1.058
24
7.938
7.938
0
R
2
2
R
138
HSSE
3
-
6.9
0
-0.009
55.379
30.28
4
30.28
35.5
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5045
DIN4000-82
GF432501.5045
BGF VHM IKZ HE
E
12
HSSE
ZYL01201311
FSC
8.20
23.625
79
21.993
21.850
ZYL
13
0120
12
h6
UNF
1.058
24
9.525
9.525
0
R
2
2
R
138
HSSE
3
-
8.5
0
-0.011
57.007
29.78
4
29.78
45.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5046
DIN4000-82
GF432501.5046
BGF VHM IKZ HE
E
12
HSSE
ZYL01201311
FSC
9.55
25.972
79
24.072
24.892
ZYL
13
0120
12
h6
UNF
1.270
20
11.112
11.112
0
R
2
2
R
138
HSSE
3
-
9.9
0
-0.011
54.928
28.18
4
28.18
56.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5047
DIN4000-82
GF432501.5047
BGF VHM IKZ HE
E
12
HSSE
ZYL01401311
FSC
11.10
30.324
89
28.116
29.029
ZYL
13
0140
14
h6
UNF
1.270
20
12.700
12.700
0
R
2
2
R
138
HSSE
3
-
11.5
0
-0.011
60.884
28.97
4
28.97
63.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5048
DIN4000-82
GF432501.5048
BGF VHM IKZ HE
E
12
HSSE
ZYL01601311
FSC
12.50
33.840
102
31.364
32.260
ZYL
13
0160
16
h6
UNF
1.411
18
14.288
14.288
0
R
2
2
R
138
HSSE
3
-
12.9
0
-0.011
70.636
28.95
4
28.95
71.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF432501.5049
DIN4000-82
GF432501.5049
BGF VHM IKZ HE
E
12
HSSE
ZYL01801311
FSC
14.10
37.165
102
34.382
35.400
ZYL
13
0180
18
h6
UNF
1.411
18
15.875
15.875
0
R
2
2
R
138
HSSE
3
-
14.5
0
-0.011
67.618
28.97
4
28.97
80.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FM - Finger Module
Rochu
28.03.2024
Series RPGA Sprue grippers
Camozzi
11.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表