您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Fluro
Industry parts
Spherical Plain Bearings
Other dimension Series
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/andere_massreihen/ge_ho/ge_ho_asmtab.prj},{NB=Gelenklager GE50FO-2RS (0-0)},{IDNR=},{BEZX=FO-2RS},{XBEZ=GE 50 FO-2RS},{PDF=ge_fo_2rs},{PPATH=../ge_fo_2rs_asmtpl.prj},{D=50},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{TZD=0/-0.012},{B=56},{M=36},{A=90},{TZA=0/-0.015},{O=57.1},{DK=80.0},{ST=1220.0},{DT=245.0},{KIPPWINKEL=17},{GEW=1400},{VERS=42},{MD=360},{MAT1=Wälzlagerstahl 100Cr6},{MAT2=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
O
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE17HO-2RS
GE17HO-2RS
17
0/-0.008
21
10
30
0/-0.009
21.0
25.0
106.0
21.2
3
44
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20HO-2RS
GE20HO-2RS
20
0/-0.010
24
12
35
0/-0.011
24.0
29.0
146.0
30.0
3
69
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25HO-2RS
GE25HO-2RS
25
0/-0.010
29
16
42
0/-0.011
29.0
35.5
240.0
48.0
3
120
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE30HO-2RS
GE30HO-2RS
30
0/-0.010
30
18
47
0/-0.011
34.2
40.7
310.0
62.0
3
150
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE35HO-2RS
GE35HO-2RS
35
0/-0.012
35
20
55
0/-0.013
40.0
47.0
400.0
80.0
3
260
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40HO-2RS
GE40HO-2RS
40
0/-0.012
38
22
62
0/-0.013
45.0
53.0
500.0
100.0
3
320
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE45HO-2RS
GE45HO-2RS
45
0/-0.012
40
25
68
0/-0.013
51.5
60.0
640.0
127.0
3
430
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50HO-2RS
GE50HO-2RS
50
0/-0.012
43
28
75
0/-0.013
56.5
66.0
780.0
156.0
3
550
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE60HO-2RS
GE60HO-2RS
60
0/-0.015
54
36
90
0/-0.015
67.7
80.0
1220.0
245.0
3
1100
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70HO-2RS
GE70HO-2RS
70
0/-0.015
65
40
105
0/-0.015
78.0
92.0
1560.0
315.0
3
1600
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80HO-2RS
GE80HO-2RS
80
0/-0.015
74
45
120
0/-0.015
90.0
105.0
2000.0
400.0
3
2500
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE12LO
GE12LO
12
0/-0.018
12
7
22
0/-0.009
15.5
18.0
54.0
10.8
4
17
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE16LO
GE16LO
16
0/-0.018
16
9
28
0/-0.009
20.0
23.0
88.0
17.6
4
35
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE20LO
GE20LO
20
0/-0.021
20
12
35
0/-0.011
25.0
29.0
146.0
30.0
4
67
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE25LO
GE25LO
25
0/-0.021
25
16
42
0/-0.011
30.0
35.5
240.0
48.0
4
120
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE32LO
GE32LO
32
0/-0.025
32
18
52
0/-0.013
38.0
44.0
335.0
67.0
4
210
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE40LO
GE40LO
40
0/-0.025
40
22
62
0/-0.013
46.0
53.0
500.0
100.0
4
330
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE50LO
GE50LO
50
0/-0.025
50
28
75
0/-0.013
57.0
66.0
780.0
156.0
4
590
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE63LO
GE63LO
63
0/-0.030
63
36
95
0/-0.015
71.5
83.0
1270.0
255.0
4
1300
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE70LO
GE70LO
70
0/-0.030
70
40
105
0/-0.015
79.0
92.0
1560.0
315.0
4
1600
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE80LO
GE80LO
80
0/-0.030
80
45
120
0/-0.015
91.0
105.0
2000.0
400.0
4
2600
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE90LO
GE90LO
90
0/-0.035
90
50
130
0/-0.018
99.0
115.0
2450.0
490.0
4
3000
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE100LO
GE100LO
100
0/-0.035
100
55
150
0/-0.018
113.0
130.0
3050.0
610.0
4
4700
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE110LO
GE110LO
110
0/-0.035
110
55
160
0/-0.025
124.0
140.0
3250.0
655.0
4
5500
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
GE125LO
GE125LO
125
0/-0.040
125
70
180
0/-0.025
138.0
160.0
4750.0
950.0
4
8100
360
Bearing steel 100Cr6
Bearing steel 100Cr6
84833038
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
GE-ES-2RS - Spherical bearing DIN 648 - Steel / steel contact and seals
HPC
03.08.2023
GE..E (2RS), GE..ZO (2RS)
Fluro
17.09.2021
FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
Fluro
20.09.2021
GE HO2RS - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE-ET-2RS - Spherical bearing DIN 648 - Hard chrome / Teflon contact with s...
HPC
03.08.2023
GE...SX, GE...SW, GE...AX, GE...AW
Fluro
20.09.2021
GE DO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GASW, GAXSW, GAOW
Fluro
20.09.2021
GE..EC (2RS)
Fluro
20.09.2021
GE..EC-NIRO (2RSF)
Fluro
20.09.2021
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
FS..N, FS..C
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表