您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Standard Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Standard gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/g3_series/sg_g3_fm_asmtab.prj},{NB=G3L28N5-MV6AWN},{PN1=G3L28N5-MV6AWN},{CNSORDERNO=G3L28N5-MP08TNNTN},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=0},{MP=1 HP},{R=1/5},{AR=91/459},{NRS50=300},{NRS60=360},{OST50=203},{OST60=167},{OSOHL=370},{B=w/o Brake},{OS=28},{PTB=},{MS=1},{BS=-},{W=41},{C=0.75kW},{T=Foot},{GH=GL28},{KEY=KEY28},{S=SP028E5},{S1=SP028E5},{GHL=151},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=378.5},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=L1},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3L28N5-MP08TNNTN
G3L28N5-MV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
W/O Brake
1 1/8
28
1
-
41
G3L28N10-MP08TNNTN
G3L28N10-MV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
W/O Brake
1 1/8
28
1
-
41
G3L28N15-MP08TNNTN
G3L28N15-MV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
W/O Brake
1 1/8
28
1
-
41
G3L28N20-MP08TNNTN
G3L28N20-MV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
W/O Brake
1 1/8
28
1
-
41
G3L28N25-MP08TNNTN
G3L28N25-MV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
W/O Brake
1 1/8
28
1
-
41
G3L28N5-MP08TNNTB2
G3L28N5-MV6AWB2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
90VDC Brake
1 1/8
28
1
1
46
G3L28N10-MP08TNNTB2
G3L28N10-MV6AWB2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
90VDC Brake
1 1/8
28
1
1
46
G3L28N15-MP08TNNTB2
G3L28N15-MV6AWB2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
90VDC Brake
1 1/8
28
1
1
46
G3L28N20-MP08TNNTB2
G3L28N20-MV6AWB2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
90VDC Brake
1 1/8
28
1
1
46
G3L28N25-MP08TNNTB2
G3L28N25-MV6AWB2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
90VDC Brake
1 1/8
28
1
1
46
G3L28N5-MP08TWNTB4
G3L28N5-MV6AWB4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
180VDC Brake
1 1/8
28
1
2
46
G3L28N10-MP08TWNTB4
G3L28N10-MV6AWB4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
180VDC Brake
1 1/8
28
1
2
46
G3L28N15-MP08TWNTB4
G3L28N15-MV6AWB4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
180VDC Brake
1 1/8
28
1
2
46
G3L28N20-MP08TWNTB4
G3L28N20-MV6AWB4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
180VDC Brake
1 1/8
28
1
2
46
G3L28N25-MP08TWNTB4
G3L28N25-MV6AWB4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
180VDC Brake
1 1/8
28
1
2
46
G3L28N5-MP08TNNTJ2
G3L28N5-MV6AWJ2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
90VDC Manual Release Brak...
1 1/8
28
1
1
46
G3L28N10-MP08TNNTJ2
G3L28N10-MV6AWJ2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
90VDC Manual Release Brak...
1 1/8
28
1
1
46
G3L28N15-MP08TNNTJ2
G3L28N15-MV6AWJ2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
90VDC Manual Release Brak...
1 1/8
28
1
1
46
G3L28N20-MP08TNNTJ2
G3L28N20-MV6AWJ2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
90VDC Manual Release Brak...
1 1/8
28
1
1
46
G3L28N25-MP08TNNTJ2
G3L28N25-MV6AWJ2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
90VDC Manual Release Brak...
1 1/8
28
1
1
46
G3L28N5-MP08TWNTJ4
G3L28N5-MV6AWJ4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
180VDC Manual Release Bra...
1 1/8
28
1
2
46
G3L28N10-MP08TWNTJ4
G3L28N10-MV6AWJ4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
180VDC Manual Release Bra...
1 1/8
28
1
2
46
G3L28N15-MP08TWNTJ4
G3L28N15-MV6AWJ4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
180VDC Manual Release Bra...
1 1/8
28
1
2
46
G3L28N20-MP08TWNTJ4
G3L28N20-MV6AWJ4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
180VDC Manual Release Bra...
1 1/8
28
1
2
46
G3L28N25-MP08TWNTJ4
G3L28N25-MV6AWJ4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
180VDC Manual Release Bra...
1 1/8
28
1
2
46
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Gearmotor Small flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
I.4RBRMM - Monobloc and 2 pieces ball valves 2 PIECES BSP MALE / MALE FULL ...
FG INOX
16.02.2017
Washdown Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Standard Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Standard Gearmotor Flange Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Foot mount
NISSEI Corporation
22.09.2022
Standard Gearmotor Right shaft, Foot mount - High efficiency induction gear...
Brother Gearmotors
24.02.2023
Standard Gearmotor Flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Foot mount
Brother Gearmotors
24.02.2023
Standard Gearmotor Left shaft, Foot mount - High efficiency induction gearm...
Brother Gearmotors
24.02.2023
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
In-Line Helical Gear Reducer - Single Reduction - Quantis ILH
Baldor Reliance
09.11.2021
HK - hand crank
INKOMA-GROUP
17.04.2019
Washdown Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表