您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washdown Gearmotor Flange Mount - Standard efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/waterproof_gm/parallel_shaft_g3_series/g3_water_resistant_gearmotor_wsus_f_asmtab.prj},{NB=G3F40S600-WF2AEN},{OSH=40},{PN1=G3F40S600-WF2AEN},{MP=1/4 HP},{AR=9/5300},{NRS50=2,5},{NRS60=3},{OST50=5541},{OST60=4611},{OSOHL=1587},{SD=2},{MS=2},{BS=-},{W=47},{TREE=F},{VVIS=3-Phase 200V},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{BVIS=No},{RVIS=1/600},{TB=E},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
VV
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50hz
[in-lbs]
OST60
Output shaft allowable torque 60hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OSH
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3FW-40-600-T020E
G3F40S600-WF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2,5
3
5541
4611
1587
W/O Brake
2
40
2
-
47
G3FW-40-750-T020E
G3F40S750-WF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2,4
6762
5780
1587
W/O Brake
2
40
2
-
47
G3FW-40-900-T020E
G3F40S900-WF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1,7
2
6762
6762
1587
W/O Brake
2
40
2
-
47
G3FW-40-1200-T020E
G3F40S12X-WF2AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
G - 1200:1
9/10600
1,3
1,5
6762
6762
1587
W/O Brake
2
40
2
-
47
G3FV-40-600-T020E
G3F40S600-WF2AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2,5
3
5541
4611
1587
Washdown 200V Brake
2
40
2
I
51
G3FV-40-750-T020E
G3F40S750-WF2AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2,4
6762
5780
1587
Washdown 200V Brake
2
40
2
I
51
G3FV-40-900-T020E
G3F40S900-WF2AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1,7
2
6762
6762
1587
Washdown 200V Brake
2
40
2
I
51
G3FV-40-1200-T020E
G3F40S12X-WF2AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
G - 1200:1
9/10600
1,3
1,5
6762
6762
1587
Washdown 200V Brake
2
40
2
I
51
G3FW-40-300-T040E
G3F40S300-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
A - 300:1
7/2160
5
6
5541
4611
1587
W/O Brake
2
40
3
-
54
G3FW-40-375-T040E
G3F40S375-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
B - 375:1
77/29328
4
4,8
6762
5780
1587
W/O Brake
2
40
3
-
54
G3FW-40-450-T040E
G3F40S450-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
C - 450:1
49/21600
3,3
4
6762
6762
1587
W/O Brake
2
40
3
-
54
G3FW-50-600-T040E
G3F50S600-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
D - 600:1
9/5300
2,5
3
5541
4611
1587
W/O Brake
2
50
3
-
127
G3FW-50-750-T040E
G3F50S750-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
E - 750:1
62/46427
2
2,4
6762
5780
1587
W/O Brake
2
50
3
-
127
G3FW-50-900-T040E
G3F50S900-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
F - 900:1
23/21259
1,7
2
6762
6762
1587
W/O Brake
2
50
3
-
127
G3FW-50-1200-T040E
G3F50S12X-WF4AEN
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
G - 1200:1
9/10600
1,3
1,5
6762
6762
1587
W/O Brake
2
50
3
-
127
G3FV-40-300-T040E
G3F40S300-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
A - 300:1
7/2160
5
6
5541
4611
1587
Washdown 200V Brake
2
40
3
K
57
G3FV-40-375-T040E
G3F40S375-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
B - 375:1
77/29328
4
4,8
6762
5780
1587
Washdown 200V Brake
2
40
3
K
57
G3FV-40-450-T040E
G3F40S450-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
C - 450:1
49/21600
3,3
4
6762
6762
1587
Washdown 200V Brake
1-1/4
40
3
K
57
G3FV-50-600-T040E
G3F50S600-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
D - 600:1
9/5300
2,5
3
5541
4611
1587
Washdown 200V Brake
1-1/4
50
3
K
130
G3FV-50-750-T040E
G3F50S750-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
E - 750:1
62/46427
2
2,4
6762
5780
1587
Washdown 200V Brake
1-1/4
50
3
K
130
G3FV-50-900-T040E
G3F50S900-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
F - 900:1
23/21259
1,7
2
6762
6762
1587
Washdown 200V Brake
1-1/4
50
3
K
130
G3FV-50-1200-T040E
G3F50S12X-WF4AEV2
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/2 HP
G - 1200:1
9/10600
1,3
1,5
6762
6762
1587
Washdown 200V Brake
1-1/4
50
3
K
130
G3FV-40-600-T020WE
G3F40S600-WF2AEV4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
D - 600:1
9/5300
2,5
3
5541
4611
1587
Washdown 400V Brake
2
40
2
J
51
G3FV-40-750-T020WE
G3F40S750-WF2AEV4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
E - 750:1
62/46427
2
2,4
6762
5780
1587
Washdown 400V Brake
2
40
2
J
51
G3FV-40-900-T020WE
G3F40S900-WF2AEV4
G3 series (Parallel shaft...
Flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
E-Box
1/4 HP
F - 900:1
23/21259
1,7
2
6762
6762
1587
Washdown 400V Brake
2
40
2
J
51
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表