您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
W-1W-FVG - Screw coupling connector - Straight plug, cable collet
LEMO
HIGH-PRESSURE
W-SERIES
Plug
1W
Powered by
CAD模型選擇
{lemo/high-pressure/w-series/plug/1w/w-1w-fvg.prj},{NB=FVG.1W.306.CLAC50},{REF=FVG.1W.306.CLAC50},{DESC=Straight plug, cable collet},{TESTV=Vtest (contact-contact):|A| 1050 V (AC)1500 V (DC)},{MAXA=7},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FVA.1W.304.CLAC65
FVA.1W.304.CLAC65
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVA.1W.308.CLAC65
FVA.1W.308.CLAC65
Straight plug, cable coll...
Vtest (contact-contact):|...
5
Z : Nut for fitting a be...
FVG.1W.302.CLAC40
FVG.1W.302.CLAC40
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.CLAC45
FVG.1W.302.CLAC45
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.CLAC50
FVG.1W.302.CLAC50
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.CLTC65
FVG.1W.302.CLTC65
Straight plug, cable coll...
15
:
FVG.1W.302.CLAC60
FVG.1W.302.CLAC60
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.CYCC55
FVG.1W.302.CYCC55
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.CYGC60
FVG.1W.302.CYGC60
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.302.SLAC60
FVG.1W.302.SLAC60
Straight plug, cable coll...
Vtest (contact-contact):|...
15
:
FVG.1W.303.CLAC60
FVG.1W.303.CLAC60
Straight plug, cable coll...
Vtest (contact-contact):|...
12
:
FVG.1W.303.CLAC55
FVG.1W.303.CLAC55
Straight plug, cable coll...
Vtest (contact-contact):|...
12
:
FVG.1W.303.CLAC65
FVG.1W.303.CLAC65
Straight plug, cable coll...
Vtest (contact-contact):|...
12
:
FVG.1W.303.SYCC60E
FVG.1W.303.SYCC60E
Straight plug, cable coll...
Vtest (contact-contact):|...
12
:
FVG.1W.304.CLAC40
FVG.1W.304.CLAC40
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC30
FVG.1W.304.CLAC30
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC45
FVG.1W.304.CLAC45
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC60
FVG.1W.304.CLAC60
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC55
FVG.1W.304.CLAC55
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC65
FVG.1W.304.CLAC65
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CLAC50
FVG.1W.304.CLAC50
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CYCC60
FVG.1W.304.CYCC60
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.304.CYCC65
FVG.1W.304.CYCC65
Straight plug, cable coll...
Vtest (contact-contact):|...
10
:
FVG.1W.305.CLAC50
FVG.1W.305.CLAC50
Straight plug, cable coll...
Vtest (contact-contact):|...
9
:
FVG.1W.305.CLAC65
FVG.1W.305.CLAC65
Straight plug, cable coll...
Vtest (contact-contact):|...
9
:
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表