您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stud - Flush Head Studs V-FHLS Low Displacement
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stud
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stud/v_fhls_a2.prj},{NB=Flush Head Studs V-FHLS Low Displacement 10466040008 (l)},{ARTNR=10466040008},{G1=4.000},{ELHELP=8.000},{EKB=1.0},{ELDHELP=4.00},{EBT=0.0},{EA=0.00},{EC=0.00},{EEHELP=4.650},{EGL=2.4},{EARL=4.3},{EBHA=33},{EEA=5.3},{EAA=365},{EVA=1.10},{EEHS=54},{EES=6.6},{EAS=550},{EVS=2.10},{EEHE=0.0},{EEE=0.0},{EAE=0},{EVE=0.0},{ZTN=0},{EAN=0},{BEZ=Einpressgewindebolzen V-FHLS Edelstahl},{MAT1=Edelstahl 300er Serie},{MAT2=xxx},{SU=xxx},{AU=xxx},{EG=M4},{EMAT=Edelstahl 300er Serie},{EO=xxx},{EL=8},{ELD=4,0 +0,08},{EE=4,65 ±0,4},{EAZDA=0.75},{EAZDS=1.7},{INFOPDF=PDF},{KO=xxx},{D=xxx},{DB1=>>>},{DB2=>>>},{G=>>>},{KB1=>>>},{KB2=xxx},{SL1=>>>},{SL2=xxx},{HK=xxx},{DK=xxx},{DM=xxx},{SBK=xxx},{FORM=l}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EL
Length (L) Total value
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EE
Head Dm (E) Total value
ⁿ/ₐ
EGL
Threadless length (S)
[mm]
EARL
min. Distance edge to hole center
[mm]
EBHA
Sheet metal hardness HRB aluminium
ⁿ/ₐ
EEA
Pressing force stainless steel
[kN]
EAA
Expressing force Stainless Steel
[N]
EVA
Torsion resistance stainless steel
[Nm]
EEHS
Insertion force HRB steel
[kN]
EES
Pressing force steel
[kN]
EAS
Expressing force steel
[N]
EVS
Twist resistance steel
[Nm]
EAZDA
Max Anziehdrehmoment Alu
ⁿ/ₐ
EAZDS
Max Anziehdrehmoment Stahl
ⁿ/ₐ
Flush Head Studs V-FHLS L...
10466025006
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
6
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466025008
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
8
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466025010
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
10
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466025012
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
12
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466025015
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
15
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466025018
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M2,5
Stainless Steel 300 Serie...
18
1.0
2,5 +0,08
3,15 ±0,4
2.1
2.8
33
3.1
285
0.55
54
5.3
450
1.10
0.41
0.41
Flush Head Studs V-FHLS L...
10466030006
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
6
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030008
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
8
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030010
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
10
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030012
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
12
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030015
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
15
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030018
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
18
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030020
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
20
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466030025
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
25
1.0
3,0 +0,08
3,65 ±0,4
2.1
3.3
33
4.4
285
0.65
54
5.3
475
1.25
0.46
0.74
Flush Head Studs V-FHLS L...
10466040006
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
6
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040008
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
8
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040010
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
10
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040012
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
12
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040015
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
15
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040018
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
18
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040020
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
20
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040025
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
25
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040030
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
30
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466040035
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
35
1.0
4,0 +0,08
4,65 ±0,4
2.4
4.3
33
5.3
365
1.10
54
6.6
550
2.10
0.75
1.7
Flush Head Studs V-FHLS L...
10466050008
Flush Head Studs V-FHLS S...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
8
1.0
5,0 +0,08
5,9 ±0,4
2.7
5.6
33
11.1
530
2.20
54
20.0
1000
4.40
1.11
2.25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表